Bus cable length 500m halogen free, KNX TG061
EAN
3250615870612
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
No longer available
Technical properties
Cable
-
Cable length500 m
Materials
-
ColourGreen
Use conditions
-
Operating temperature-30 - 70 °C
Connection
-
Conductor cross-section0,80 - 0,80 mm²
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet TG061
Bus cable length 500m halogen free, KNX
PDF
More documentation