Impulse 1NC Pushbutton • SVN321M | Hager
The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • DIN rail-­mounted devices
  • Energy and Light Manage­ment
  • Load Break Switches, Push Buttons and LED Indic­ator Lights
  • SVN321M

Impulse 1NC Pushbutton

SVN321M

  • DIN rail-­mounted devices

Impulse 1NC Pushbutton SVN321M

EAN
3250615721808
Packaging
12

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Equip­ment
  • Number of INV contacts
    0
  • Number of NC contacts
    1
  • Number of NO contacts
    0
  • With signal lamp
    No
Elec­tric current
  • Momentary contact current
    16 A
  • Rated current
    16 A
Capa­city
  • Number of modules
    1
Dimen­sions
  • Height
    83 mm
  • Width
    17,50 mm
  • Depth
    66 mm
Voltage
  • Rated insu­la­tion voltage Ui
    250 V
  • Rated oper­a­tional voltage Ue
    230 - 230 V

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

Certifications and documents

REACH-declaration 2023-10-20 (english)
PDF
33,00 kB
RoHS-declaration 2023-10-20 (english)
PDF
32,97 kB

Downloads

  • Product image

    Image SVN321M  | Hager Australia

    Product Image SVN321M

  • Declaration of conformity

    Image Declaration  | Hager Australia

    Declaration

    Declaration of conformity International 2023-09-13

    PDF
    574,93 kB
More documentation

Discover more of this product range

    5
  • 1
    KRN199 - Neutral connecting block 125A
    KRN199
    Neutral connecting block 125A
  • 2
    SBR140 - 1-pole, 40A Modular Switch with Red Toggle
    SBR140
    1-pole, 40A Modular Switch with Red Toggle
  • 3
    SBR164 - 1-pole, 63A Modular Switch 50mm² with Red Toggle
    SBR164
    1-pole, 63A Modular Switch 50mm² with Red Toggle
  • 4
    SBR180 - 1-pole, 80A Modular Switch with Red Toggle
    SBR180
    1-pole, 80A Modular Switch with Red Toggle
  • 5
    SBR190 - 1-pole, 100A Modular Switch with Red Toggle
    SBR190
    1-pole, 100A Modular Switch with Red Toggle

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group