Impulse 1NO Pushbutton • SVN311M | Hager
The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No result ""

        Search suggestions

        No result ""

          Information and Support
          0
          See all

          No result ""

            Downloads
            0
            View All

            No Results ""

            Menu
            • Products
            • Solutions for your project
              onekonekt system
              Our onekonekt system offers the most versatile and flexible solutions to electricians.
              Discover more
              • Solutions for your project
              • Residential
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • Multi-Residential
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • Offices
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • Retail
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • Other commercial buildings
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • See All
            • Inspiration and knowledge
              Be inspired
              Discover how our solutions have come to life in multiple projects.
              View our projects
              • Inspiration and knowledge
              • Wiring rules
                Be inspired
                Discover how our solutions have come to life in multiple projects.
                View our projects
              • Training
                Be inspired
                Discover how our solutions have come to life in multiple projects.
                View our projects
              • Latest newsletter
                Be inspired
                Discover how our solutions have come to life in multiple projects.
                View our projects
              • Case studies
                Be inspired
                Discover how our solutions have come to life in multiple projects.
                View our projects
              • See All
            • Support
              Find your nearest wholesaler
              Our products are stocked at all major wholesalers.
              Find Wholesaler
              • Support
              • Contact us
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • Downloads
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • FAQ
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • How-to videos
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • Electrical wholesalers
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • Software, applications & tools
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • Electrical standards & regulations
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • See All
            • About us
              Sustainability in Australia
              Shaping the electrical world of tomorrow.
              Learn more
              • About us
              • Light and Building 2024
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • Commitment to sustainability
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • Latest news
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • Offices and maps
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • Social media communities
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • See All
            • See all the categories
            Account
            • Catalog
            • DIN rail-­mounted devices
            • Energy and Light Manage­ment
            • Load Break Switches, Push Buttons and LED Indic­ator Lights
            • SVN311M
            SVN311M - Impulse 1NO Pushbutton
            SVN311M - Impulse 1NO Pushbutton

            Impulse 1NO Pushbutton

            SVN311M

            SVN311M - Impulse 1NO Pushbutton
            SVN311M - Impulse 1NO Pushbutton
            • DIN rail-­mounted devices

            Impulse 1NO Pushbutton SVN311M

            EAN
            3250615721761
            Packaging
            12

            You have to log in with your myHager profile to see prices and to order.

            Add to a list
            Add to a list

            Login to create a product list

            You need to be logged into your myHager account to create product lists

            Create an account Sign in
            • Technical properties
            • Environmental value
            • Documentations
            • More products
            Download the data sheet

            Technical properties

            Equip­ment
            • Number of INV contacts
              0
            • Number of NC contacts
              0
            • Number of NO contacts
              1
            • With signal lamp
              No
            Elec­tric current
            • Momentary contact current
              16 A
            • Rated current
              16 A
            Capa­city
            • Number of modules
              1
            Dimen­sions
            • Height
              83 mm
            • Width
              17,50 mm
            • Depth
              66 mm
            Voltage
            • Rated insu­la­tion voltage Ui
              250 V
            • Rated oper­a­tional voltage Ue
              230 - 230 V

            Environmental value

            We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

            Certifications and documents

            REACH-declaration 2023-10-20 (english)
            PDF
            33,00 kB
            RoHS-declaration 2023-10-20 (english)
            PDF
            32,97 kB

            Downloads

            • Product image

              Image SVN311M  | Hager Australia

              Product Image SVN311M

            • Declaration of conformity

              Image Declaration  | Hager Australia

              Declaration

              Declaration of conformity International 2023-09-13

              PDF
              574,93 kB
            More documentation

            Discover more of this product range

              5
            • 1
              KRN199 - Neutral connecting block 125A
              KRN199
              Neutral connecting block 125A
            • 2
              SBR140 - 1-pole, 40A Modular Switch with Red Toggle
              SBR140
              1-pole, 40A Modular Switch with Red Toggle
            • 3
              SBR164 - 1-pole, 63A Modular Switch 50mm² with Red Toggle
              SBR164
              1-pole, 63A Modular Switch 50mm² with Red Toggle
            • 4
              SBR180 - 1-pole, 80A Modular Switch with Red Toggle
              SBR180
              1-pole, 80A Modular Switch with Red Toggle
            • 5
              SBR190 - 1-pole, 100A Modular Switch with Red Toggle
              SBR190
              1-pole, 100A Modular Switch with Red Toggle

            Products

            • Enclosures
            • DIN rail-mounted devices
            • Main Switchgear
            • Switches and Sockets
            • Motion and Presence Detectors
            • Trunking Systems

            Project Solutions

            • Product and Installations Solutions
            • Case Studies
            • Electrical Contractor Solutions
            • Architects and Specifiers Solutions
              Panelboard Builder Solutions
            • Builder and Developer Solutions

            Contact and Support

            • Safety Recalls
            • FAQs
            • How to Videos
            • Find a Wholesaler
            • Contact Us
            • Career

            Who we are

            Our international family business has been the partner of professionals in electrical engineering for over 65 years.

            Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

            More about us & Working with us

             

            Follow us!

            • Terms and conditions
            • Privacy
            • Cookies
            • Hagergroup
            • Report a vulnerability

            © Ha­ger Group