Blue Indicator light 230VAC • SVN124M | Hager
The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
    onekonekt system
    Our onekonekt system offers the most versatile and flexible solutions to electricians.
    Discover more
    • Solutions for your project
    • Residential
      onekonekt system
      Our onekonekt system offers the most versatile and flexible solutions to electricians.
      Discover more
    • Multi-Residential
      onekonekt system
      Our onekonekt system offers the most versatile and flexible solutions to electricians.
      Discover more
    • Offices
      onekonekt system
      Our onekonekt system offers the most versatile and flexible solutions to electricians.
      Discover more
    • Retail
      onekonekt system
      Our onekonekt system offers the most versatile and flexible solutions to electricians.
      Discover more
    • Other commercial buildings
      onekonekt system
      Our onekonekt system offers the most versatile and flexible solutions to electricians.
      Discover more
    • See All
  • Inspiration and knowledge
    Be inspired
    Discover how our solutions have come to life in multiple projects.
    View our projects
    • Inspiration and knowledge
    • Wiring rules
      Be inspired
      Discover how our solutions have come to life in multiple projects.
      View our projects
    • Training
      Be inspired
      Discover how our solutions have come to life in multiple projects.
      View our projects
    • Latest newsletter
      Be inspired
      Discover how our solutions have come to life in multiple projects.
      View our projects
    • Case studies
      Be inspired
      Discover how our solutions have come to life in multiple projects.
      View our projects
    • See All
  • Support
    Find your nearest wholesaler
    Our products are stocked at all major wholesalers.
    Find Wholesaler
    • Support
    • Contact us
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • Downloads
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • FAQ
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • How-to videos
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • Electrical wholesalers
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • Software, applications & tools
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • Electrical standards & regulations
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • See All
  • About us
    Sustainability in Australia
    Shaping the electrical world of tomorrow.
    Learn more
    • About us
    • Light and Building 2024
      Sustainability in Australia
      Shaping the electrical world of tomorrow.
      Learn more
    • Commitment to sustainability
      Sustainability in Australia
      Shaping the electrical world of tomorrow.
      Learn more
    • Latest news
      Sustainability in Australia
      Shaping the electrical world of tomorrow.
      Learn more
    • Offices and maps
      Sustainability in Australia
      Shaping the electrical world of tomorrow.
      Learn more
    • Social media communities
      Sustainability in Australia
      Shaping the electrical world of tomorrow.
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • DIN rail-­mounted devices
  • Energy and Light Manage­ment
  • Load Break Switches, Push Buttons and LED Indic­ator Lights
  • SVN124M
SVN124M - Blue LED Indicator light 230VAC
SVN124M - Blue LED Indicator light 230VAC

Blue LED Indicator light 230VAC

SVN124M

SVN124M - Blue LED Indicator light 230VAC
SVN124M - Blue LED Indicator light 230VAC
  • DIN rail-­mounted devices

Blue LED Indicator light 230VAC SVN124M

EAN
3250615721679
Packaging
12

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Capa­city
  • Number of modules
    1
Frequency
  • Frequency
    50 - 60 Hz
Voltage
  • Rated insu­la­tion voltage Ui
    250 V
  • Rated impulse with­stand voltage Uimp
    4000 V
  • Rated oper­a­tional voltage Ue
    230 - 230 V
  • Type voltage supply
    AC
Use condi­tions
  • Oper­ating temper­ature
    -20 - 50 °C
  • Stor­age/trans­port temper­ature
    -40 - 80 °C
Connectivity
  • Type of connec­tion
    Screw terminal
Connec­tion
  • Cross-sec­tion flex­ible conductor
    0.75 - 6 mm²
  • Cross-sec­tion rigid conductor
    0.75 - 10 mm²
  • Type of lamp socket
    Fix
Power
  • Total power loss under IN
    0,80 W
  • Power per char­ging point
    0
Dimen­sions
  • Height
    83 mm
  • Width
    17,50 mm
  • Depth
    62 mm
Lighting
  • Type of lamp
    LED
Mater­ials
  • Colour
    Blue
Safety
  • Ingress Protec­tion (IP) class
    IP20

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

Certifications and documents

REACH declaration SVN124M (english)
PDF
103,10 kB

Downloads

  • Product image

    Image SVN124M  | Hager Australia

    Product Image SVN124M

  • Declaration of conformity

    Image Declaration  | Hager Australia

    Declaration

    Declaration of conformity International 2023-09-13

    PDF
    574,93 kB
More documentation

Discover more of this product range

    5
  • 1
    KRN199 - Neutral connecting block 125A
    KRN199
    Neutral connecting block 125A
  • 2
    SBR140 - 1-pole, 40A Modular Switch with Red Toggle
    SBR140
    1-pole, 40A Modular Switch with Red Toggle
  • 3
    SBR164 - 1-pole, 63A Modular Switch 50mm² with Red Toggle
    SBR164
    1-pole, 63A Modular Switch 50mm² with Red Toggle
  • 4
    SBR180 - 1-pole, 80A Modular Switch with Red Toggle
    SBR180
    1-pole, 80A Modular Switch with Red Toggle
  • 5
    SBR190 - 1-pole, 100A Modular Switch with Red Toggle
    SBR190
    1-pole, 100A Modular Switch with Red Toggle

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group