The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • DIN rail-­mounted devices
  • Energy and Light Manage­ment
  • Load Break Switches, Push Buttons and LED Indic­ator Lights
  • SVN121M
  • DIN rail-­mounted devices

Green LED Indicator light 230VAC SVN121M

EAN
3250615721617
Packaging
12

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Green LED Indicator light 230VAC

SVN121M

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Capa­city
  • Number of modules
    1
Frequency
  • Frequency
    50 - 60 Hz
Voltage
  • Rated insu­la­tion voltage Ui
    250 V
  • Rated impulse with­stand voltage Uimp
    4000 V
  • Rated oper­a­tional voltage Ue
    230 - 230 V
  • Type voltage supply
    AC
Use condi­tions
  • Oper­ating temper­ature
    -20 - 50 °C
  • Stor­age/trans­port temper­ature
    -40 - 80 °C
Connectivity
  • Type of connec­tion
    Screw terminal
Connec­tion
  • Cross-sec­tion flex­ible conductor
    0.75 - 6 mm²
  • Cross-sec­tion rigid conductor
    0.75 - 10 mm²
  • Type of lamp socket
    Fix
Power
  • Total power loss under IN
    0,80 W
  • Power per char­ging point
    0
Dimen­sions
  • Height
    83 mm
  • Width
    17,50 mm
  • Depth
    62 mm
Lighting
  • Type of lamp
    LED
Mater­ials
  • Colour
    Green
Safety
  • Ingress Protec­tion (IP) class
    IP20

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration SVN121M
PDF
Hager RoHS report SVN121M
PDF

Downloads

  • Product image

    Image SVN121M  | Hager Australia

    Product Image SVN121M

  • Product datasheet

    Image Hager Product data sheet SVN121M  | Hager Australia

    Hager Product data sheet SVN121M

    Green LED Indicator light 230VAC

    PDF
  • Declaration of conformity

    Image Declaration  | Hager Australia

    Declaration

    Declaration of conformity International 2023-09-13

    PDF
    574,93 kB
More documentation

Discover more of this product range

    5
  • 1
    SBR240 - 2-pole, 40A Modular Switch with Red Toggle
    SBR240
    2-pole, 40A Modular Switch with Red Toggle
  • 2
    SVN391M - Impulse 1NO + 1NC Double Pushbutton
    SVN391M
    Impulse 1NO + 1NC Double Pushbutton
  • 3
    SBR399 - 3-pole, 125A Modular Switch with Red Toggle
    SBR399
    3-pole, 125A Modular Switch with Red Toggle
  • 4
    SBR364 - 3-pole, 63A Modular Switch 50mm² with Red Toggle
    SBR364
    3-pole, 63A Modular Switch 50mm² with Red Toggle
  • 5
    SBR380 - 3-pole, 80A Modular Switch with Red Toggle
    SBR380
    3-pole, 80A Modular Switch with Red Toggle

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group