SPD 1P pluggable 40kA class 2 with reserve + remote contact SPN140R
EAN
3250615660343
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Phase out product: please contact your electrical wholesaler for availability
Technical properties
Capacity
-
Number of modules1
Voltage
-
Rated operational voltage Ue230 - 230 V
-
Continuous operating voltage Uc according to IEC 61643-1275 V
-
Voltage protection level Up according to IEC 61643-11,2 kV
-
Voltage protection level Up L-PE/N-PE according to IEC 61643-111,2 kV
Electric current
-
Nominal discharge current In 8 - 20 µs L-N(PEN)/N-PE IEC 6164320 kA
-
Max. overcurrent protection device, parallel connection (fuse)125 A
-
Max. discharge (Imax) L-N(PEN)/ N-PE40 kA
Dimensions
-
Height96,8 mm
-
Width17,6 mm
-
Depth58,2 mm
Use conditions
-
Operating temperature-40 - 80 °C
Network configuration
-
Network typeTT, TN
Equipment
-
With remote signalling contactYes
Standards
-
Requirement class IEC 61643T2
Frequency
-
Frequency50 - 60 Hz
Installation, mounting
-
Nominal tightening torque3,60 - 3,60 Nm
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
More documentation