The store will not work correctly in the case when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • SPN115D
    EAN
    3250615660220
    Packaging
    1 Piece

    SPD 1P pluggable 15kA class 2 with end of life indicator SPN115D

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    SPD 1P pluggable 15kA class 2 with end of life indicator

    SPN115D

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Capa­city
    • Number of modules
      1
    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 400 V
    • Continuous oper­ating voltage Uc according to IEC 61643-1
      275 V
    • Voltage protec­tion level Up according to IEC 61643-1
      1 kV
    • Voltage protec­tion level Up L-PE/N-PE according to IEC 61643-11
      1 kV
    • Type voltage supply
      AC
    Elec­tric current
    • Nominal discharge current In 8 - 20 µs L-N(PEN)/N-PE IEC 61643
      5 kA
    • Max. over­cur­rent protec­tion device, parallel connec­tion (fuse)
      125 A
    • Max. discharge (Imax) L-N(PEN)/ N-PE
      15 kA
    Dimen­sions
    • Height
      90 mm
    • Width
      18 mm
    • Depth
      67 mm
    Use condi­tions
    • Oper­ating temper­ature
      -40 - 60 °C
    Network config­ur­a­tion
    • Network type
      TN, TT
    Equip­ment
    • With remote signalling contact
      No
    Stand­ards
    • Require­ment class IEC 61643
      T2
    Frequency
    • Frequency
      50 - 60 Hz
    Install­a­tion, mounting
    • Nominal tight­ening torque
      3,60 - 3,60 Nm

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration SPN115D
    PDF
    Hager RoHS report SPN115D
    PDF

    Downloads

    • Product image

      Image SPN115D  | Hager Australia

      Product Image SPN115D

    • Product datasheet

      Image Hager Product data sheet SPN115D  | Hager Australia

      Hager Product data sheet SPN115D

      SPD 1P pluggable 15kA class 2 with end of life indicator

      PDF
    • Installation manual

      Image SPN115D/R, SPN140D/R, SPN140C, SPN165R  | Hager Australia

      SPN115D/R, SPN140D/R, SPN140C, SPN165R

      Installation manual en-GB, es-ES, fr-FR, de-DE, it-IT, pt-PT 2014-10-15

      PDF
      820,81 kB
    • Declaration of conformity

      Image Declaration  | Hager Australia

      Declaration

      Declaration of conformity International 2023-11-09

      PDF
      571,86 kB
    More documentation

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group