Technical properties
Capacity
-
Number of modules4
Use conditions
-
Operating temperature-25 - 50 °C
-
Storage/transport temperature-40 - 80 °C
Connectivity
-
Type of connectionScrew terminal
Connection
-
Cross-section flexible conductor1 - 6 mm²
-
Cross-section rigid conductor1.5 - 10 mm²
Power
-
Power dissipation at IN3,50 W
-
Power consumption (VA)3 VA
Dimensions
-
Height90 mm
-
Width70 mm
-
Depth54 mm
Measurement
-
Type of measuring instrumentAnalog
Safety
-
Ingress Protection (IP) classIP20
Functions
-
Accuracy class0.015
Installation, mounting
-
Mounting onDIN rail
Frequency
-
Frequency45 - 65 Hz
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet SM500
Analogie voltmeter 0-500V
PDF -
Product data sheet
UK_MD_TDS_AnalogueVoltmereammeter
Product data sheet en-GB 2024-03-22
PDF86,21 kB
More documentation