The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • SM020

Digital ammeter 0-20A direct reading SM020

EAN
3250615630209
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

Digital ammeter 0-20A direct reading

SM020

  • Technical properties
  • Environmental value
  • Documentations
Download the data sheet

Technical properties

Capa­city
  • Number of modules
    4
Use condi­tions
  • Oper­ating temper­ature
    -10 - 55 °C
  • Stor­age/trans­port temper­ature
    -40 - 70 °C
Connec­tion
  • Cross-sec­tion flex­ible conductor
    6 mm²
  • Cross-sec­tion rigid conductor
    10 mm²
Dimen­sions
  • Height
    85 mm
  • Width
    70 mm
  • Depth
    54 mm
Meas­ure­ment
  • Current meas­ure­ment range
    0 - 20 A
  • Type of meas­uring instru­ment
    Digital
Power
  • Power consump­tion VA
    1 VA
  • Total power loss under IN
    1 W
Safety
  • Ingress Protec­tion (IP) class
    IP20
Install­a­tion, mounting
  • Mounting on
    DIN rail
Func­tions
  • Accuracy class
    0.01
Frequency
  • Frequency
    45 - 65 Hz

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration SM020
PDF
Hager RoHS report SM020
PDF

Downloads

  • Product image

    Image SM020  | Hager Australia

    Product Image SM020

  • Product datasheet

    Image Hager Product data sheet SM020  | Hager Australia

    Hager Product data sheet SM020

    Digital ammeter 0-20A direct reading

    PDF
More documentation

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group