Trunking 18x75,cream white SL1807509001
EAN
4012740140003
Packaging
32 MTRs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Configuration
-
Self-adhesiveNo
Dimensions
-
Trunking height18 mm
-
Length2000 mm
-
Trunking width73 mm
-
Width of installed product73 mm
Capacity
-
Maximum number of cables (Ø 11 mm, 50% fill)4
-
Maximum number of cables (Ø 11 mm, 50% fill)4
Cover, door
-
Lid with softlipNo
Materials
-
Colourcream white
-
RAL colourRAL 9001 - Cream
-
Material groupplastic
-
Type of surface treatmentuntreated
Equipment
-
Number of fix dividers3
-
Compartment quantity4
Standards
-
European directive RoHsvoluntary compliance
temperatur
-
Ambient temperature-5…65 °C
Downloads
-
Product image
-
ProductECDeclaration
EU-Declaration SL18075-SLA T063A DE_EN 12082019
PDF50 KB -
ProductEnvironmentProfile
Product environmental profile for SL1807509001
PDF217 KB
More documentation