The store will not work correctly in the case when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • LS201
    EAN
    3250614123672
    Packaging
    12

    Fuse carrier 1P 32A 415V BS88 1M LS201

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    Phase out product: please contact your electrical wholesaler for availability

    Fuse carrier 1P 32A 415V BS88 1M

    LS201

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      83 mm
    • Width
      18 mm
    • Depth
      75 mm
    Archi­tec­ture
    • Number of poles
      1
    • Type of pole
      1P
    Elec­tric current
    • Rated current
      32 A
    • Rated current of fuse cart­ridge
      2 A, 4 A, 6 A, 8 A, 10 A, 16 A, 20 A, 25 A, 32 A
    Capa­city
    • Number of modules
      1
    Internal use only
    • Number of half modules of 17,5 mm
      2
    Install­a­tion, mounting
    • Nominal tight­ening torque
      2,20 - 2,20 Nm
    • Mounting on
      DIN rail
    Power
    • Total power loss under IN
      3,63 W
    Voltage
    • Type voltage supply
      AC/DC
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Connec­tion
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      0,75 - 16 mm²
    • Cross-sec­tion of input and output with screws, for massive conductors
      1 - 25 mm²
    Cover, door
    • Inter­lock­able
      No

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    Hager REACH declaration LS201
    PDF
    Hager RoHS report LS201
    PDF

    Downloads

    • Product image

      Image LS201  | Hager Australia

      Product Image LS201

    • Product datasheet

      Image Hager Product data sheet LS201  | Hager Australia

      Hager Product data sheet LS201

      Fuse carrier 1P 32A 415V BS88 1M

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Australia

      Declaration

      Declaration of conformity International 2019-09-17

      PDF
      126,64 kB
      Image Declaration  | Hager Australia

      Declaration

      Declaration of conformity International 2023-03-14

      PDF
      894,70 kB
    More documentation

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group