Cable terminal 1P fork 1 cable 25mm² KF84A

EAN
3250613760045
Packaging
10 PCEs

Technical properties

Architecture
  • Number of poles
    1 P
Functions
  • Suitable for fine strand conductors
    No
  • Suitable for fine strand conductors without cable end sleeve
    No
  • Suitable for extra fine-strand conductors
    No
  • Suitable for extra fine-strand conductors without cable end sleeve
    No
Electric current
  • Rated current
    80 A
Connection
  • Connection cross-sect. flexible conductor
    16mm²
  • Connection cross-sect. rigid cable
    25mm²
  • Terminal cross-section
    25 mm²
Accessories included
  • Type of accessory
    Connection clamp
Equipment
  • Number of outputs
    0
  • Number of inputs
    1
Standards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes