The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Main Switchgear
    • Load Break Switches & Transfer Switches
    • Load Break Switches & Transfer Switches - Accessories
    • HZF202
    EAN
    3250613362676
    Packaging
    1 Piece
    • Load Break Switches & Transfer Switches - Accessories

    Terminal Shrouds 3P100 - 160A Fuse acc HZF202

    Available soon

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Terminal Shrouds 3P100 - 160A Fuse acc

    HZF202

    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration HZF202
    PDF
    RoHS report HZF202
    PDF

    Downloads

    • Product image

      Image HZF202  | Hager Australia

      Product Image HZF202

    • Product datasheet

      Image Hager Product data sheet HZF202  | Hager Australia

      Hager Product data sheet HZF202

      Product data sheet en-GB 2026-07-13

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Australia

      Declaration

      Declaration of conformity International 2022-04-13

      PDF
      941,41 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager Australia

      Declaration of conformity en-US 2026-07-14

      PDF
      330,36 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HZC206 - Terminal shrouds for 4P Load Break Switch 400-630A
      HZC206
      Terminal shrouds 4P LBS 400-630A
    • 2
      HZI412 - Voltage sensor kit for HICxxxG/E 400A main switch output
      HZI412
      Voltage sensor kit HICxxxG/E 400A
    • 3
      HZ157 - Busbar Rated current 250A
      HZ157
      BUSBAR 250A
    • 4
      HZC002 - Black handle for FCS-LBS 100-630A IP55 Interlockable
      HZC002
      Black handle FCS- LBS 100-630A
    • 5
      HZI400 - Bridging bar 2x4P 63-125A 4-pole
      HZI400
      Bridging bar 2x4P 63-125A

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group