The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Main Switchgear
    • Circuit Protec­tion
    • MCCBs - Accessories
    • HXH028H
    EAN
    3250613152567
    Packaging
    1 Piece
    • MCCBs - Accessories

    Auxiliary switch low-level status for AX/AL/FS/AXO/AXC moulded case HXH028H

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Auxiliary switch low-level status for AX/AL/FS/AXO/AXC moulded case

    HXH028H

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Connectivity
    • Type of connec­tion
      Clamp connec­tion
    • Mounting type
      Integ­rated
    Connec­tion
    • Type of contacts
      1x changeover

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP document en-GB 2024-10-28
    PDF
    242,01 kB
    REACH declaration HXH028H
    PDF
    RoHS report HXH028H
    PDF

    Downloads

    • Product image

      Image HXH028H  | Hager Australia

      Product Image HXH028H

    • Product datasheet

      Image Hager Product data sheet HXH028H  | Hager Australia

      Hager Product data sheet HXH028H

      Auxiliary Switch low-level for AX/AL/FS/AXO/AXC STATUS

      PDF
    • Installation manual

      Image Installation manual International 2024-04-02  | Hager Australia

      Installation manual International 2024-04-02

      PDF
      19,97 MB
    • Manual

      Image Technical catalogue  | Hager Australia

      Technical catalogue

      h3+ PW1600 Moulded case circuit breakers 630 A to 1600 A

      PDF
      37,95 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-15  | Hager Australia

      Declaration of conformity en-US 2026-07-15

      PDF
      365,24 kB
      Image UKCA Declaration of Conformity​  | Hager Australia

      UKCA Declaration of Conformity​

      Declaration of conformity en-GB 2025-11-04

      PDF
      418,76 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HXH090H - OAC Accessory for h3+ PW1600 Moulded Case MCCB
      HXH090H
      OAC for h3+ PW1600
    • 2
      HXA028H - Alarm contact low-level 0.1A AC/DC 1 changeover quickconnect right x630/P630
      HXA028H
      Alarm contact-Low level NO-NC right side (x630/P630)
    • 3
      HYH957H - Terminal block MCCB PW1600 Sentinel/Sentinel Energy spare, moulded case
      HYH957H
      TERMINAL BLOCK MCCB PW1600 sentinel & sentinel Energy SPARE version
    • 4
      HTC140H - CIP 24V Adaptor with 1.2 m Cable
      HTC140H
      CIP - 24 V Adaptor length 1, 20 m
    • 5
      HYD022H - Terminal Cover 4P Long for h400-h630
      HYD022H
      Terminal cover h400-h630 4P long

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group