The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Main Switchgear
  • Circuit Protec­tion
  • HW+ Single & Retrofit Accessories
  • HWY958H
  • Main Switchgear

Arc chute screen 3P HWY958H

EAN
3250613233174
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Arc chute screen 3P

HWY958H

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Compatible products

  • Suitable with 6 products available

Suitable with

  • HE1M308FCDVAAAAAAA

    ACB HW1 55kA 800A 3P Fixed TU sentinel LSI, VCVC

    EUR 0.00  / *
  • HE1M312FCFVAAAAAAA

    ACB HW1 55kA 1250A 3P Fixed TU sentinel LSI, VCVC

    EUR 0.00  / *
  • HE1M316FCGVAAAAAAA

    ACB HW1 55kA 1600A 3P Fixed TU sentinel LSI, VCVC

    EUR 0.00  / *
  • HE1N306FCCVAAAAAAA

    ACB HW1 42kA 630A 3P Fixed TU sentinel LSI, VCVC

    EUR 0.00  / *
  • HE1N308FCDVAAAAAAA

    ACB HW1 42kA 800A 3P Fixed TU sentinel LSI, VCVC

    EUR 0.00  / *
  • HE1N310FCEVAAAAAAA

    ACB HW1 42kA 1000A 3P Fixed TU sentinel LSI, VCVC

    EUR 0.00  / *

Technical properties

Archi­tec­ture
  • Number of poles
    3

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

PEP document en-GB 2024-12-16
PDF
240,51 kB
Hager REACH declaration HWY958H
PDF
Hager RoHS report HWY958H
PDF

Downloads

  • Product image

    Image HWY958H  | Hager Australia

    Product Image HWY958H

  • Product datasheet

    Image Hager Product data sheet HWY958H  | Hager Australia

    Hager Product data sheet HWY958H

    Arc chute screen 3P

    PDF
  • Installation manual

    Image 6LE007513Aa_Arc_Chute_web.pdf  | Hager Australia

    6LE007513Aa_Arc_Chute_web.pdf

    Installation manual International 2022-11-09

    PDF
    788,06 kB
    Image Safety instructions  | Hager Australia

    Safety instructions

    -

    PDF
    159,14 kB
  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager Australia

    EU Declaration of Conformity

    PDF
    413,00 kB
    Image UKCA Declaration of Conformity  | Hager Australia

    UKCA Declaration of Conformity

    PDF
    417,83 kB
More documentation

Discover more of this product range

    5
  • 1
    HWY001H - Spreaders 3P HW1 (SP)
    HWY001H
    Spreaders 3P HW1 (SP)
  • 2
    HWY002H - Spreaders 4P HW1 (SP)
    HWY002H
    Spreaders 4P HW1 (SP)
  • 3
    HWY005H - Vertical Connection Adaptors 3 Pole HW1 (VCA)
    HWY005H
    Vertical Connection Adaptors 3 Pole HW1 (VCA)
  • 4
    HWY210H - Panel display HTD210H ACB adaptor
    HWY210H
    Panel display HTD210H ACB adaptor
  • 5
    HWY218H - Mechanical interlock 1,5m cable set
    HWY218H
    Mechanical interlock 1, 5m cable set

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group