The store will not work correctly in the case when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Main Switchgear
    • Circuit Protec­tion
    • HW+ Single & Retrofit Accessories
    • HWY224H
    EAN
    3250613145996
    Packaging
    1 Piece
    • HW+ Single & Retrofit Accessories

    Plate for mechanical interlock HW1 FIX Safety (Type 2S) - 1 Plate/ACB (MI) HWY224H

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Plate for mechanical interlock HW1 FIX Safety (Type 2S) - 1 Plate/ACB (MI)

    HWY224H

    • Accessories
    • Environmental value
    • Documentations
    • More products

    Complete your system

    Compatible products

    • Suitable with 7 products available

    Suitable with

    • HE1M308FCDVAAAAAAA

      ACB HW1 55kA 800A 3P Fixed TU sentinel LSI, VCVC

      EUR 0.00  / *
    • HE1M312FCFVAAAAAAA

      ACB HW1 55kA 1250A 3P Fixed TU sentinel LSI, VCVC

      EUR 0.00  / *
    • HE1M316FCGVAAAAAAA

      ACB HW1 55kA 1600A 3P Fixed TU sentinel LSI, VCVC

      EUR 0.00  / *
    • HE1N306FCCVAAAAAAA

      ACB HW1 42kA 630A 3P Fixed TU sentinel LSI, VCVC

      EUR 0.00  / *
    • HE1N308FCDVAAAAAAA

      ACB HW1 42kA 800A 3P Fixed TU sentinel LSI, VCVC

      EUR 0.00  / *
    • HE1N310FCEVAAAAAAA

      ACB HW1 42kA 1000A 3P Fixed TU sentinel LSI, VCVC

      EUR 0.00  / *
    • HE1N408FCDVAAAAAAA

      ACB HW1 42kA 800A 4P Fixed TU sentinel LSI, VCVC

      EUR 0.00  / *

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP document en-GB 2024-07-16
    PDF
    426,31 kB
    REACH declaration HWY224H
    PDF
    RoHS report HWY224H
    PDF

    Downloads

    • Product image

      Image HWY224H  | Hager Australia

      Product Image HWY224H

    • Installation manual

      Image Installation manual International 2024-08-06  | Hager Australia

      Installation manual International 2024-08-06

      PDF
      34,57 MB
      Image Safety instructions  | Hager Australia

      Safety instructions

      -

      PDF
      159,14 kB
    • Declaration of conformity

      Image EU Declaration of Conformity​  | Hager Australia

      EU Declaration of Conformity​

      Declaration of conformity en-GB 2025-11-04

      PDF
      413,59 kB
      Image UKCA Declaration of Conformity​  | Hager Australia

      UKCA Declaration of Conformity​

      Declaration of conformity en-GB 2025-11-04

      PDF
      418,76 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HWY228H - Mechanical interlock 3m cable set
      HWY228H
      Mechanical interlock 3m cable set
    • 2
      HYH957H - TERMINAL BLOCK MCCB PW1600 sentinel & sentinel Energy SPARE version
      HYH957H
      TERMINAL BLOCK MCCB PW1600 sentinel & sentinel Energy SPARE version
    • 3
      HWY218H - Mechanical interlock 1,5m cable set
      HWY218H
      Mechanical interlock 1, 5m cable set
    • 4
      HWY227H - Plate for mech. interlock HW2/4 HWS2/4 DO Safety (Type 2S) - 1 Plate/ACB (MI)
      HWY227H
      Plate for mech. interlock HW2/4 HWS2/4 DO Safety (Type 2S) - 1 Plate/ACB (MI)
    • 5
      HWY226H - Plate for mech. interlock HW2/4 HWS2/4 FIX Safety (Type 2S) - 1 Plate/ACB (MI)
      HWY226H
      Plate for mech. interlock HW2/4 HWS2/4 FIX Safety (Type 2S) - 1 Plate/ACB (MI)

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group