The store will not work correctly in the case when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Main Switchgear
    • Circuit Protec­tion
    • HW+ Accessories
    • HWY161H
    EAN
    3250613123000
    Packaging
    1 Piece
    • HW+ Accessories

    Rear Terminal Connection 66/100kA HW2 / HWS2W 4P (RC) HWY161H

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Rear Terminal Connection 66/100kA HW2 / HWS2W 4P (RC)

    HWY161H

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products

    Complete your system

    Compatible products

    • Suitable with 7 products available

    Suitable with

    • HE2E416DCGVAAAAAAA

      ACB HW2 66kA 1600A 4P Drawout TU sentinel LSI, VCVC

      EUR 0.00  / *
    • HE2E416FCGVAAAAAAA

      ACB HW2 66kA 1600A 4P Fixed TU sentinel LSI, VCVC

      EUR 0.00  / *
    • HE2E420FCHVAAAAAAA

      ACB HW2 66kA 2000A 4P Fixed TU sentinel LSI, VCVC

      EUR 0.00  / *
    • HE2W410FSAVAAAAAAA

      Switch HW2 1000A 4P Fixed, VCVC

      EUR 0.00  / *
    • HE2W412FSAVAAAAAAA

      Switch HW2 1250A 4P Fixed, VCVC

      EUR 0.00  / *
    • HE2W416FSAVAAAAAAA

      Switch HW2 1600A 4P Fixed, VCVC

      EUR 0.00  / *
    • HE2W420FSAVAAAAAAA

      Switch HW2 2000A 4P Fixed, VCVC

      EUR 0.00  / *

    Technical properties

    Elec­tric current
    • Rated current
      2500 A
    Archi­tec­ture
    • Number of poles
      4
    • Type of pole
      4P
    Cable
    • Cable material
      Copper

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP document en-GB 2025-04-04
    PDF
    17,48 MB
    REACH declaration HWY161H
    PDF
    Hager RoHS report HWY161H
    PDF

    Downloads

    • Product image

      Image HWY161H  | Hager Australia

      Product Image HWY161H

    • Instruction manual

      Image Instruction manual International 2025-04-29  | Hager Australia

      Instruction manual International 2025-04-29

      PDF
      2,12 MB
    • Installation manual

      Image Safety instructions  | Hager Australia

      Safety instructions

      -

      PDF
      159,14 kB
    • Declaration of conformity

      Image EU Declaration of Conformity​  | Hager Australia

      EU Declaration of Conformity​

      Declaration of conformity en-GB 2025-11-04

      PDF
      413,59 kB
      Image UKCA Declaration of Conformity​  | Hager Australia

      UKCA Declaration of Conformity​

      Declaration of conformity en-GB 2025-11-04

      PDF
      418,76 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HWY090H - Push Button Cover HW2/4 HWS2/4 (PBC)
      HWY090H
      Push Button Cover HW2/4 HWS2/4 (PBC)
    • 2
      HWX071H - ON/OFF cycle counter HW2/4 HWS2/4 (CYC)
      HWX071H
      ON/OFF cycle counter HW2/4 HWS2/4 (CYC)
    • 3
      HWY068H - Rear Terminal Connection ≤2500A HW4 / ≤3200A HWS4 3P (RC)
      HWY068H
      Rear Terminal Connection ≤2500A HW4 / ≤3200A HWS4 3P (RC)
    • 4
      HXH090H - OAC for h3+ PW1600
      HXH090H
      OAC for h3+ PW1600
    • 5
      HWY160H - Rear Terminal Connection 66/100kA HW2 / HWS2W 3P (RC)
      HWY160H
      Rear Terminal Connection 66/100kA HW2 / HWS2W 3P (RC)

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group