The store will not work correctly in the case when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Main Switchgear
    • Circuit Protec­tion
    • MCCBs - Accessories
    • HWY002H
    EAN
    3250613234218
    Packaging
    1 Piece
    • MCCBs - Accessories
    • HW+ Single & Retrofit Accessories
    • See more

    Spreaders 4P HW1 (SP) HWY002H

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Spreaders 4P HW1 (SP)

    HWY002H

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products

    Complete your system

    Compatible products

    • Suitable with 91 products available

    Suitable with

    • HE1N408DCDVAAAAAAA

      ACB HW1 42kA 800A 4P Drawout TU sentinel LSI, VCVC

      EUR 0.00  / *
    • HE1N408FCDVAAAAAAA

      ACB HW1 42kA 800A 4P Fixed TU sentinel LSI, VCVC

      EUR 0.00  / *
    • HEQ630FR

      Moulded Case Circuit Breaker h3+ PW1600 LI 3P3D 630A 70kA FTC

      EUR 0.00  / *
    • HEQ630LR

      Moulded Case Circuit Breaker h3+ PW1600 LSIG 3P3D 630A 70kA FTC

      EUR 0.00  / *
    • HEQ630NR

      Moulded Case Circuit Breaker h3+ PW1600 Energy LSIG 3P3D 630A 70kA FTC

      EUR 0.00  / *
    • HEQ631FR

      Moulded Case Circuit Breaker h3+ PW1600 LI 4P4D 630A 70kA FTC

      EUR 0.00  / *
    • HEQ631JR

      Moulded Case Circuit Breaker h3+ PW1600 LSI 4P4D 630A 70kA FTC

      EUR 0.00  / *
    • HEQ631LR

      Moulded Case Circuit Breaker h3+ PW1600 LSIG 4P4D 630A 70kA FTC

      EUR 0.00  / *
    • HEQ631NR

      Moulded Case Circuit Breaker h3+ PW1600 Energy LSIG 4P4D 630A 70kA FTC

      EUR 0.00  / *
    • HEQ800FR

      Moulded Case Circuit Breaker h3+ PW1600 LI 3P3D 800A 70kA FTC

      EUR 0.00  / *
    • HEQ800JR

      Moulded Case Circuit Breaker h3+ PW1600 LSI 3P3D 800A 70kA FTC

      EUR 0.00  / *
    • HEQ800LR

      Moulded Case Circuit Breaker h3+ PW1600 LSIG 3P3D 800A 70kA FTC

      EUR 0.00  / *
    • HEQ800NR

      Moulded Case Circuit Breaker h3+ PW1600 Energy LSIG 3P3D 800A 70kA FTC

      EUR 0.00  / *
    • HEQ801FR

      Moulded Case Circuit Breaker h3+ PW1600 LI 4P4D 800A 70kA FTC

      EUR 0.00  / *
    • HEQ801JR

      Moulded Case Circuit Breaker h3+ PW1600 LSI 4P4D 800A 70kA FTC

      EUR 0.00  / *
    • HEQ801LR

      Moulded Case Circuit Breaker h3+ PW1600 LSIG 4P4D 800A 70kA FTC

      EUR 0.00  / *
    • HEQ801NR

      Moulded Case Circuit Breaker h3+ PW1600 Energy LSIG 4P4D 800A 70kA FTC

      EUR 0.00  / *
    • HEQ970FR

      Moulded Case Circuit Breaker h3+ PW1600 LI 3P3D 1000A 70kA FTC

      EUR 0.00  / *
    • HEQ970JR

      Moulded Case Circuit Breaker h3+ PW1600 LSI 3P3D 1000A 70kA FTC

      EUR 0.00  / *
    • HEQ970LR

      Moulded Case Circuit Breaker h3+ PW1600 LSIG 3P3D 1000A 70kA FTC

      EUR 0.00  / *

    Technical properties

    Elec­tric current
    • Rated current
      1600 A
    Archi­tec­ture
    • Number of poles
      4
    Cable
    • Cable material
      Copper

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP document en-GB 2025-04-04
    PDF
    17,48 MB
    Hager REACH declaration HWY002H
    PDF
    Hager RoHS report HWY002H
    PDF

    Downloads

    • Product image

      Image HWY002H  | Hager Australia

      Product Image HWY002H

    • Instruction manual

      Image Instruction manual International 2024-06-17  | Hager Australia

      Instruction manual International 2024-06-17

      PDF
      8,51 MB
    • Installation manual

      Image Installation manual  | Hager Australia

      Installation manual

      hw+ Air circuit breakers HW1

      PDF
      56,16 MB
      Image Safety instructions  | Hager Australia

      Safety instructions

      -

      PDF
      159,14 kB
    • Manual

      Image Technical catalogue  | Hager Australia

      Technical catalogue

      h3+ PW1600 Moulded case circuit breakers 630 A to 1600 A

      PDF
      37,95 MB
      Image Technical catalogue  | Hager Australia

      Technical catalogue

      hw+ Air circuit breaker HW1 / HW2 / HW4 / HW6

      PDF
      57,96 MB
    • Declaration of conformity

      Image EU Declaration of Conformity​  | Hager Australia

      EU Declaration of Conformity​

      Declaration of conformity en-GB 2025-11-04

      PDF
      413,59 kB
      Image UKCA Declaration of Conformity​  | Hager Australia

      UKCA Declaration of Conformity​

      Declaration of conformity en-GB 2025-11-04

      PDF
      418,76 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HWY226H - Plate for mech. interlock HW2/4 HWS2/4 FIX Safety (Type 2S) - 1 Plate/ACB (MI)
      HWY226H
      Plate for mech. interlock HW2/4 HWS2/4 FIX Safety (Type 2S) - 1 Plate/ACB (MI)
    • 2
      HWY218H - Mechanical interlock 1,5m cable set
      HWY218H
      Mechanical interlock 1, 5m cable set
    • 3
      HWY228H - Mechanical interlock 3m cable set
      HWY228H
      Mechanical interlock 3m cable set
    • 4
      HWY227H - Plate for mech. interlock HW2/4 HWS2/4 DO Safety (Type 2S) - 1 Plate/ACB (MI)
      HWY227H
      Plate for mech. interlock HW2/4 HWS2/4 DO Safety (Type 2S) - 1 Plate/ACB (MI)
    • 5
      HYH957H - TERMINAL BLOCK MCCB PW1600 sentinel & sentinel Energy SPARE version
      HYH957H
      TERMINAL BLOCK MCCB PW1600 sentinel & sentinel Energy SPARE version

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group