The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • HR704
    EAN
    3250613281403
    Packaging
    1 Piece

    Circular Toroid 140mm for Type A Modular Earth Leakage Relay HR704

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Circular Toroid 140mm for Type A Modular Earth Leakage Relay

    HR704

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      33 mm
    Power
    • Power dissip­a­tion at IN
      0
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Voltage
    • Rated impulse with­stand voltage Uimp
      4000 V
    Connec­tion
    • Type of contacts
      1NO

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP document en-GB 2026-05-07
    PDF
    201,21 kB
    REACH declaration HR704
    PDF
    RoHS report HR704
    PDF

    Downloads

    • Product image

      Image HR704  | Hager Australia

      Product Image HR704

    • Product datasheet

      Image Hager Product data sheet HR704  | Hager Australia

      Hager Product data sheet HR704

      Circular Section Torroid 140mm For Type A Earth Leakage Relay

      PDF
    • Installation manual

      Image Tore pour relais différentiel HR701_702_703_704_705  | Hager Australia

      Tore pour relais différentiel HR701_702_703_704_705

      Installation manual en-GB, es-ES, fr-FR, de-DE, it-IT, nn-NO 2020-01-01

      PDF
      285,83 kB
    • Product data sheet

      Image UK_PD_TDS_Torroids.pdf  | Hager Australia

      UK_PD_TDS_Torroids.pdf

      Technical data sheet including torroid selection chart.

      PDF
      196,25 kB
    • Declaration of conformity

      Image Declaration  | Hager Australia

      Declaration

      Declaration of conformity International 2022-04-13

      PDF
      943,64 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager Australia

      Declaration of conformity en-US 2026-07-14

      PDF
      266,21 kB
    More documentation

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group