The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Main Switchgear
    • Circuit Protec­tion
    • MCCBs
    • HHT160DR
    EAN
    3250613211738
    Packaging
    1 Piece
    • MCCBs

    MCCB h3+ P250 3P 160A Icu 25kA TM adjustable 6-13xIn, 220-690V HHT160DR

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    MCCB h3+ P250 3P 160A Icu 25kA TM adjustable 6-13xIn, 220-690V

    HHT160DR

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Auxil­i­aries contact block 2 products available

    Complete your system

    • Auxil­i­aries contact block
    • HXA028H

      Alarm contact-Low level NO-NC 125VAC right side (x/P160, x/P250, x/P630)

      EUR 0.00  / *
    • HXA027H

      Alarm contact NO-NC 250VAC right side (x160, x250, P160, P250, x630, P630)

      EUR 0.00  / *

    Technical properties

    Elec­tric current
    • Rated current IN
      160 A
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
      25 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240 V AC IEC 60947-2
      35 kA
    • Rated service breaking capa­city Ics under 230 V AC according to IEC 60947-2
      35 kA
    • Rated service breaking capa­city Ics under 400 V AC according to IEC 60947-2
      25 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 660 V AC IEC 60947-2
      6 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 690 V AC IEC 60947-2
      6 kA
    • Rated current at 10°C according to IEC 60947
      199,60 A
    • Rated current at 15°C according to IEC 60947
      195,10 A
    • Rated current at 20°C according to IEC 60947
      190,50 A
    • Rated current at 25°C according to IEC 60947
      185,70 A
    • Rated current at 30°C according to IEC 60947
      180,90 A
    • Rated current at 35°C according to IEC 60947
      175,90 A
    • Rated current at 40°C according to IEC 60947
      170,80 A
    • Rated current at 45°C according to IEC 60947
      165,50 A
    • Rated current at 50°C according to IEC 60947
      160 A
    • Rated current at 55°C according to IEC 60947
      154,30 A
    • Rated current at 60°C according to IEC 60947
      148,50 A
    • Rated current at 65°C according to IEC 60947
      142,30 A
    • Rated current at 70°C according to IEC 60947
      135,90 A
    Archi­tec­ture
    • Number of poles
      3
    • Control/­op­er­a­tion element
      Toggle
    • Device construc­tion type
      Fixed built-in
    • Neutral posi­tion
      Without neutral
    Frequency
    • Frequency
      50 - 60 Hz
    Voltage
    • Rated impulse with­stand voltage Uimp
      8000 V
    • Rated insu­la­tion voltage Ui
      800 V
    • Rated oper­a­tional voltage Ue
      220 - 690 V
    Func­tions
    • Trip unit
      TM A/A
    Power
    • Power dissip­a­tion at IN
      29,10 W
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      10000
    • Number of mech­an­ical oper­a­tions
      40000
    Safety
    • Ingress Protec­tion (IP) class
      IP4X
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      35 - 150 mm²
    • Cross-sec­tion rigid conductor
      35 - 185 mm²
    Cover, door
    • Inter­lock­able
      Yes
    Settings
    • Thermal protec­tion knob setting xIN
      0.63, 0.8, 1
    Cable
    • Cable material
      Copper, Aluminium
    Compat­ib­ility
    • Compat­ible with RDC AOB
      No
    • Suit­able for DIN Rail
      No
    • Suit­able for distri­bu­tion board
      Yes
    Dimen­sions
    • Height
      165 mm
    • Width
      105 mm
    • Depth
      97 mm
    Elec­trical protec­tion
    • Instant­an­eous protec­tion (li): dial setting coef­fi­cient
      6, 8, 10, 13
    Install­a­tion, mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Front
    • Nominal tight­ening torque
      12 - 12 Nm

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    REACh-SVHC free Yes

    Certifications and documents

    PEP - MCCB h3+ P250 TM 4x250A 40kA (English)
    PDF
    1,78 MB
    REACH declaration HHT160DR
    PDF
    RoHS report HHT160DR
    PDF

    Downloads

    • Product image

      Image HHT160DR  | Hager Australia

      Product Image HHT160DR

    • Product datasheet

      Image Hager Product data sheet HHT160DR  | Hager Australia

      Hager Product data sheet HHT160DR

      Moulded Case Circuit Breaker h3+ P250 TM ADJ 3P3D 160A 25kA FTC

      PDF
    • Installation manual

      Image Manual for moulded case circuit breaker h3+ P250 (Date: 2020-03)  | Hager Australia

      Manual for moulded case circuit breaker h3+ P250 (Date: 2020-03)

      Installation manual International 2015-11-02

      PDF
      4,67 MB
    • Brochure

      Image Hager h3+ MCCB  | Hager Australia

      Hager h3+ MCCB

      PDF
      8,80 MB
    • STEP files

      Image CAD file for MCCB 250A 3P  | Hager Australia

      CAD file for MCCB 250A 3P

      STEP files International 2026-04-15

      STP
      640,83 kB
    • Handbook

      Image Technical catalogue  | Hager Australia

      Technical catalogue

      h3+ Moulded Case Circuit breakers up to 630A

      PDF
      48,91 MB
    • Declaration of conformity

      Image Declaration  | Hager Australia

      Declaration

      Declaration of conformity International 2022-04-25

      PDF
      461,97 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager Australia

      Declaration of conformity en-US 2026-07-14

      PDF
      346,64 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HHJ400DR - Moulded case circuit breaker h3 x630 3P 400A 25kA TM adjustable FTC
      HHJ400DR
      Moulded Case Circuit Breaker h3 x630 TM ADJ 3P3D 400A 25kA FTC
    • 2
      HNB250U - Moulded Case Circuit Breaker X250 3P 250A 40kA TM Fixed
      HNB250U
      Moulded Case Circuit Breaker X250 3P 40kA 250A TM
    • 3
      HHS125DR - MCCB 3P3D 125A 25kA TM adjustable 220-690V h3+ P160 Fixed Toggle IP4X
      HHS125DR
      Moulded Case Circuit Breaker h3+ P160 TM ADJ 3P3D 125A 25kA FTC
    • 4
      HHS100DR - MCCB 3P 100A 25kA adjustable thermal-magnetic h3+ P160 Fixed
      HHS100DR
      Moulded Case Circuit Breaker h3+ P160 TM ADJ 3P3D 100A 25kA FTC
    • 5
      HMS100DR - Moulded Case Circuit Breaker 3P 100A 50kA TM adjustable h3+ P160
      HMS100DR
      Moulded Case Circuit Breaker h3+ P160 TM ADJ 3P3D 100A 50kA FTC

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group