The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Main Switchgear
  • Circuit Protec­tion
  • MCCBs
  • HHS160NR
  • Main Switchgear

Moulded Case Circuit Breaker h3+ P160 Energy 3P3D 160A 25kA FTC HHS160NR

EAN
3250613212162
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Moulded Case Circuit Breaker h3+ P160 Energy 3P3D 160A 25kA FTC

HHS160NR

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Auxil­i­aries contact block 5 products available
  • Auxil­i­aries data cable adaptor 6 products available
  • Auxil­i­aries network func­tions 1 products available

Complete your system

  • Auxil­i­aries contact block
  • Auxil­i­aries data cable adaptor
  • Auxil­i­aries network func­tions
  • HXS122H

    AX/AL Energy - low level 125VAC 30VDC

    EUR 0.00  / *
  • HXS121H

    AX/AL Auxiliary contact Energy 250VAC 125VDC

    EUR 0.00  / *
  • HXS120H

    AX/AL Energy Counter

    EUR 0.00  / *
  • HXA027H

    Alarm contact NO-NC right side (x630/P630)

    EUR 0.00  / *
  • HXA028H

    Alarm contact-Low level NO-NC right side (x630/P630)

    EUR 0.00  / *
  • HTC370H

    CIP - Adaptor for h3+ length 10 m

    EUR 0.00  / *
  • HTC340H

    CIP - Adaptor for h3+ length 1, 5 m

    EUR 0.00  / *
  • HTC330H

    CIP - Adaptor for h3+ length 0, 5 m

    EUR 0.00  / *
  • HTC150H

    ZSI - Adaptor for h3+ length 1, 20 m

    EUR 0.00  / *
  • HTC140H

    CIP - 24 V Adaptor length 1, 20 m

    EUR 0.00  / *
  • HTC130H

    OAC/PTA adaptor for h3+ length 1, 20 m

    EUR 0.00  / *
  • HTC320H

    COMMUNICATION Module with inputs and outputs

    EUR 0.00  / *

Technical properties

Elec­tric current
  • Rated current
    160 A
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
    25 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240 V AC IEC 60947-2
    35 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 415 V AC IEC 60947-2
    25 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 690 V AC IEC 60947-2
    6 kA
  • Rated service breaking capa­city Ics under 220 V AC according to IEC 60947-2
    35 kA
  • Rated service breaking capa­city Ics under 230 V AC according to IEC 60947-2
    35 kA
  • Rated service breaking capa­city Ics under 240 V AC according to IEC 60947-2
    35 kA
  • Rated service breaking capa­city Ics under 380 V AC according to IEC 60947-2
    25 kA
  • Rated service breaking capa­city Ics under 400 V AC according to IEC 60947-2
    25 kA
  • Rated service breaking capa­city Ics under 415 V AC according to IEC 60947-2
    25 kA
  • Rated service breaking capa­city Ics under 690 V AC according to IEC 60947-2
    6 kA
  • Rated current 10°C according to IEC 60947
    160 A
  • Rated current 15°C according to IEC 60947
    160 A
  • Rated current 20°C according to IEC 60947
    160 A
  • Rated current 25°C according to IEC 60947
    160 A
  • Rated current 30°C according to IEC 60947
    160 A
  • Rated current at 35°C according to IEC 60947
    160 A
  • Rated current at 40°C according to IEC 60947
    160 A
  • Rated current 45°C according to IEC 60947
    160 A
  • Rated current 50°C according to IEC 60947
    160 A
  • Rated current 55°C according to IEC 60947
    160 A
  • Rated current at 60°C according to IEC 60947
    160 A
  • Rated current 65°C according to IEC 60947
    160 A
  • Rated current 70°C according to IEC 60947
    150 A
Archi­tec­ture
  • Number of poles
    3
  • Control/­op­er­a­tion element
    Toggle
  • Device construc­tion type
    Fixed built-in
  • Neutral posi­tion
    Without neutral
Frequency
  • Frequency
    50 - 60 Hz
Voltage
  • Rated impulse with­stand voltage Uimp
    8000 V
  • Rated insu­la­tion voltage Ui
    800 V
  • Rated oper­a­tional voltage Ue
    220 - 690 V
Func­tions
  • Trip unit
    ENERGY
Power
  • Total power loss under IN
    27 W
Endur­ance
  • Elec­tric endur­ance in number of cycles
    10000
  • Number of mech­an­ical oper­a­tions
    40000
Install­a­tion, mounting
  • Nominal tight­ening torque
    6 - 6 Nm
  • Mount­ing-/­Con­nec­tion Posi­tion
    Front
Safety
  • Ingress Protec­tion (IP) class
    IP4X
Connec­tion
  • Cross-sec­tion flex­ible conductor
    6 - 70 mm²
  • Cross-sec­tion rigid conductor
    6 - 95 mm²
Cover, door
  • Inter­lock­able
    Yes
Cable
  • Cable material
    Copper, Aluminium
Compat­ib­ility
  • Compat­ible with RDC AOB
    No
  • Suit­able for DIN Rail
    No
  • Suit­able for distri­bu­tion board
    Yes
Dimen­sions
  • Height
    130 mm
  • Width
    90 mm
  • Depth
    97 mm
Settings
  • Adjust­ment range short-term delayed short-­cir­cuit release
    94,5 - 1600,0 A
Elec­trical protec­tion
  • Long-­time over­load protec­tion (ltd): delay (tr)
    0.5 s, 1.5 s, 2.5 s, 5 s, 7.5 s, 9 s, 10 s, 12 s, 14 s, 16 s
  • Short-­time protec­tion (std): current (Isd)
    1.5, 2, 2.5, 3, 3.5, 4, 4.5, 5, 5.5, 6, 6.5, 7, 7.5, 8, 8.5, 9, 9.5, 10
  • Short-­time protec­tion (std): delay (tsd)
    50 ms, 100 ms, 200 ms, 300 ms, 400 ms
  • Instant­an­eous protec­tion (li): dial setting coef­fi­cient
    3, 3.5, 4, 4.5, 5, 5.5, 6, 6.5, 7, 7.5, 8, 8.5, 9, 9.5, 10, 10.5, 11

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes

Certifications and documents

Hager REACH declaration HHS160NR
PDF
Hager RoHS report HHS160NR
PDF

Downloads

  • Product image

    Image HHS160NR  | Hager Australia

    Product Image HHS160NR

  • Product datasheet

    Image Hager Product data sheet HHS160NR  | Hager Australia

    Hager Product data sheet HHS160NR

    Moulded Case Circuit Breaker h3+ P160 Energy 3P3D 160A 25kA FTC

    PDF
  • Operating manual

    Image Operating manual International 2020-09-21  | Hager Australia

    Operating manual International 2020-09-21

    PDF
    13,53 MB
  • Installation manual

    Image Installation manual International 2019-10-24  | Hager Australia

    Installation manual International 2019-10-24

    PDF
    2,93 MB
    Image Manual for moulded case circuit breaker h3+ P160 (Date: 2020-03)  | Hager Australia

    Manual for moulded case circuit breaker h3+ P160 (Date: 2020-03)

    Installation manual International 2016-03-09

    PDF
    4,21 MB
  • Brochure

    Image Hager h3+ MCCB  | Hager Australia

    Hager h3+ MCCB

    PDF
    8,80 MB
  • STEP files

    Image CAD file for MCCB 160A 3P  | Hager Australia

    CAD file for MCCB 160A 3P

    STEP files International 2023-11-24

    STP
    886,39 kB
  • Handbook

    Image Technical catalogue  | Hager Australia

    Technical catalogue

    h3+ Moulded Case Circuit breakers up to 630A

    PDF
    48,86 MB
  • Declaration of conformity

    Image Declaration  | Hager Australia

    Declaration

    Declaration of conformity International 2022-02-01

    PDF
    300,00 kB
More documentation

Discover more of this product range

    5
  • 1
    HHJ400DR - Moulded Case Circuit Breaker h3 x630 TM ADJ 3P3D 400A 25kA FTC
    HHJ400DR
    Moulded Case Circuit Breaker h3 x630 TM ADJ 3P3D 400A 25kA FTC
  • 2
    HMJ400DR - Moulded Case Circuit Breaker h3 x630 TM ADJ 3P3D 400A 50kA FTC
    HMJ400DR
    Moulded Case Circuit Breaker h3 x630 TM ADJ 3P3D 400A 50kA FTC
  • 3
    HNJ400DR - Moulded Case Circuit Breaker h3 x630 TM ADJ 3P3D 400A 40kA FTC
    HNJ400DR
    Moulded Case Circuit Breaker h3 x630 TM ADJ 3P3D 400A 40kA FTC
  • 4
    HEC251H - Moulded Case Circuit Breaker h250 4P 70kA 250A LSI
    HEC251H
    Moulded Case Circuit Breaker h250 4P 70kA 250A LSI
  • 5
    HNC251H - Moulded Case Circuit Breaker h250 4P 50kA 250A LSI
    HNC251H
    Moulded Case Circuit Breaker h250 4P 50kA 250A LSI

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group