The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • HA309M

Load break switch with visible breaking 3P 250A with short handel HA309M

EAN
3250613114213
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

Load break switch with visible breaking 3P 250A with short handel

HA309M

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
Download the data sheet

Complete your system

Optional accessories

  • Switch oper­ating shaft 1 products available

Complete your system

  • Switch oper­ating shaft
  • HZC103

    Shaft extension 200 mm FCS-LBS 80-250A

    EUR 0.00  / *

Technical properties

Elec­tric current
  • Rated current
    250 A
  • Accept­able current rating AC21 category A
    250 A
  • Accept­able current rating AC21 category B
    250 A
  • Accept­able current rating AC22 category A
    250 A
  • Accept­able current rating AC22 category B
    250 A
  • Accept­able current rating AC23 category A
    250 A
  • Accept­able current rating AC23 category B
    250 A
Connec­tion
  • Cross-sec­tion rigid conductor
    95 mm²
  • Cross-sec­tion flex­ible conductor
    95 mm²
Voltage
  • Rated insu­la­tion voltage Ui
    800 V
  • Rated impulse with­stand voltage Uimp
    8000 V
  • Rated oper­a­tional voltage Ue
    380 - 415 V
Power
  • Power loss per pole at In
    9,10 W
  • Total power loss under IN
    27,30 W
Equip­ment
  • Number of auxil­iary contacts as change-over contact
    0
  • Number of auxil­iary contacts as normally closed contact
    0
  • Number of auxil­iary contacts as normally open contact
    0
Use condi­tions
  • Oper­ating temper­ature
    -20 - 70 °C
Archi­tec­ture
  • Type of pole
    3P
  • Number of poles
    3
Capa­city
  • Number of modules
    8,50
Dimen­sions
  • Height
    150 mm
  • Width
    142 mm
  • Depth
    90 mm

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Load break switch 4P 630A
PDF
369,67 kB
Hager REACH declaration HA309M
PDF
Hager RoHS report HA309M
PDF

Downloads

  • Product image

    Image HA309M  | Hager Australia

    Product Image HA309M

  • Product datasheet

    Image Hager Product data sheet HA309M  | Hager Australia

    Hager Product data sheet HA309M

    Load break switch with visible breaking 3P 250A with short handel

    PDF
  • Installation manual

    Image Installation manual International 2021-04-08  | Hager Australia

    Installation manual International 2021-04-08

    PDF
    1,37 MB
  • Declaration of conformity

    Image Declaration  | Hager Australia

    Declaration

    Declaration of conformity International 2022-04-13

    PDF
    777,14 kB
    Image EU Declaration of Conformity  | Hager Australia

    EU Declaration of Conformity

    Declaration of conformity en-GB 2025-11-21

    PDF
    611,04 kB
More documentation

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group