Main switch load break 3-pole 80A HA304
Spare part: check availability with your electrical wholesaler
Similar products :
Complete your system
Optional accessories
-
Auxiliary contact block 1 products available -
Door coupling handle for switchgear 1 products available
Complete your system
Technical properties
Electric current
-
Rated current IN80 A
-
Acceptable current rating AC2180 A
-
Acceptable current rating AC21 category A80 A
-
Acceptable current rating AC21 category B80 A
-
Acceptable current rating AC22 category A80 A
-
Acceptable current rating AC22 category B80 A
-
Acceptable current rating AC23 category A63 A
-
Acceptable current rating AC23 category B63 A
-
Rated short-time withstand current Icw 1s IEC 609472,50 kA
-
Rated short-time withstand current Icw IEC 609472,50 kA
Connection
-
Cross-section rigid conductor50 mm² max.
-
Cross-section flexible conductor50 mm²
Voltage
-
Rated insulation voltage Ui800 V
-
Rated impulse withstand voltage Uimp8000 V
-
Rated operational voltage Ue380 - 415 V
Power
-
Power loss per pole at In2 W
-
Power dissipation at IN6,10 W
-
Rated operational power under 400 V AC AC152000 W
-
Rated operational power under 400 V AC AC2328000 W
Equipment
-
Motor drive optionalNo
-
Number of auxiliary contacts as change-over contact0
-
Number of auxiliary contacts as normally closed contact0
-
Number of auxiliary contacts as normally open contact0
Use conditions
-
Operating temperature-20 - 70 °C
Cover, door
-
InterlockableYes
Safety
-
Ingress Protection (IP) classIP20
Architecture
-
Type of pole3P
-
Number of poles3
-
Control/operation elementShort rotary handle
Frequency
-
Frequency50 - 50 Hz
Functions
-
Is reversing switchNo
-
Version as emergency stop installationNo
-
Version as main switchYes
-
Version as maintenance/service switchYes
-
Version as safety switchYes
-
Version as switch disconnector compactYes
Capacity
-
Number of modules6
Installation, mounting
-
Nominal tightening torque6 - 6,6 Nm
Connectivity
-
Type of connectionScrew terminal
Dimensions
-
Height86,5 mm
-
Width108 mm
-
Depth90 mm
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet HA304
Load break switch 3P 80A
PDF -
Installation manual
Inter. a coupure visible HAx0x
Installation manual en-GB, es-ES, fr-FR, de-DE, it-IT 2020-01-01
PDF318,32 kB -
Declaration of conformity
Declaration
Declaration of conformity International 2022-04-13
PDF777,14 kB
Declaration of conformity en-US 2026-07-14
PDF350,49 kB
More documentation