Contactor 25A, 1NO, 230V • ESC125 | Hager
The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No result ""

        Search suggestions

        No result ""

          Information and Support
          0
          See all

          No result ""

            Downloads
            0
            View All

            No Results ""

            Menu
            • Products
            • Solutions for your project
              onekonekt system
              Our onekonekt system offers the most versatile and flexible solutions to electricians.
              Discover more
              • Solutions for your project
              • Residential
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • Multi-Residential
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • Offices
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • Retail
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • Other commercial buildings
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • See All
            • Inspiration and knowledge
              Be inspired
              Discover how our solutions have come to life in multiple projects.
              View our projects
              • Inspiration and knowledge
              • Wiring rules
                Be inspired
                Discover how our solutions have come to life in multiple projects.
                View our projects
              • Training
                Be inspired
                Discover how our solutions have come to life in multiple projects.
                View our projects
              • Latest newsletter
                Be inspired
                Discover how our solutions have come to life in multiple projects.
                View our projects
              • Case studies
                Be inspired
                Discover how our solutions have come to life in multiple projects.
                View our projects
              • See All
            • Support
              Find your nearest wholesaler
              Our products are stocked at all major wholesalers.
              Find Wholesaler
              • Support
              • Contact us
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • Downloads
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • FAQ
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • How-to videos
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • Electrical wholesalers
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • Software, applications & tools
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • Electrical standards & regulations
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • See All
            • About us
              Sustainability in Australia
              Shaping the electrical world of tomorrow.
              Learn more
              • About us
              • Light and Building 2024
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • Commitment to sustainability
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • Latest news
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • Offices and maps
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • Social media communities
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • See All
            • See all the categories
            Account
            • Catalog
            • DIN rail-­mounted devices
            • Energy and Light Manage­ment
            • Contactors 25A to 63A
            • ESC125
            ESC125 - Contactor 25A, 1NO, 230V~50Hz
            ESC125 - Contactor 25A, 1NO, 230V~50Hz

            Contactor 25A, 1NO, 230V~50Hz

            ESC125

            ESC125 - Contactor 25A, 1NO, 230V~50Hz
            ESC125 - Contactor 25A, 1NO, 230V~50Hz
            • DIN rail-­mounted devices

            Contactor 25A, 1NO, 230V~50Hz ESC125

            EAN
            3250612400553
            Packaging
            1 Piece
            Tools and softwares
            • Contactors Configurator

            You have to log in with your myHager profile to see prices and to order.

            Add to a list
            Add to a list

            Login to create a product list

            You need to be logged into your myHager account to create product lists

            Create an account Sign in
            • Accessories
            • Technical properties
            • Environmental value
            • Documentations
            • More products
            Download the data sheet

            Complete your system

            Optional accessories

            • Auxil­iary device for distri­bu­tion board devices 1 products available
            • Mech­anic accessories for low-­voltage compon­ents 1 products available

            Complete your system

            • Auxil­iary device for distri­bu­tion board devices
            • Mech­anic accessories for low-­voltage compon­ents
            • ESC080

              Auxiliary contact 6A, 1NO+1NC

              EUR 0.00  / *
              Add to a list
              Add to a list
            • LZ060

              Heat dissipation insert

              EUR 0.00  / *
              Add to a list
              Add to a list

            Technical properties

            Connec­tion
            • Type of contacts
              1NO
            • Number of contacts
              1
            • Cross-sec­tion flex­ible conductor
              1 - 6 mm²
            • Cross-sec­tion rigid conductor
              1 - 10 mm²
            Elec­tric current
            • Rated current
              25 A
            Capa­city
            • Number of modules
              1
            Frequency
            • Frequency
              50 - 50 Hz
            Voltage
            • Rated impulse with­stand voltage Uimp
              4000 V
            • Rated insu­la­tion voltage Ui
              250 V
            • Rated oper­a­tional voltage Ue
              230 - 230 V
            • Command voltage AC
              230 - 230 V
            • Command voltage DC
              0 - 0 V
            Use condi­tions
            • Oper­ating temper­ature
              -10 - 50 °C
            • Stor­age/trans­port temper­ature
              -40 - 80 °C
            Endur­ance
            • Number of mech­an­ical oper­a­tions
              100000
            • Elec­tric endur­ance in number of cycles
              30000
            Power
            • Total power loss under IN
              2,50 W
            • Inrush power absorbed
              10,70 VA
            Dimen­sions
            • Height
              83 mm
            • Width
              17,85 mm
            • Depth
              60 mm
            Equip­ment
            • Number of NO contacts
              1
            • Number of NC contacts
              0
            • With switch for manual switch
              No
            Install­a­tion, mounting
            • Nominal tight­ening torque
              1,20 - 1,20 Nm

            Environmental value

            We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

            RoHS conform Yes
            REACH conform Yes

            Certifications and documents

            REACH declaration ESC125 (english)
            PDF
            103,10 kB
            RoHS declaration ESC125 (english)
            PDF
            103,59 kB

            Downloads

            • Product image

              Image ESC125  | Hager Australia

              Product Image ESC125

            • Product data sheet

              Image UK_MD_TDS_Contactors.pdf  | Hager Australia

              UK_MD_TDS_Contactors.pdf

              Technical data sheet including characteristics for Contactors and Override Contactors.

              PDF
              197,47 kB
            • Tools

              Image Contactors Configurator  | Hager Australia

              Contactors Configurator

              URL
            • Declaration of conformity

              Image Declaration  | Hager Australia

              Declaration

              Declaration of conformity International 2021-09-23

              PDF
              383,45 kB
              Image Declaration  | Hager Australia

              Declaration

              Declaration of conformity International 2021-05-04

              PDF
              221,42 kB
            More documentation

            Discover more of this product range

              5
            • 1
              ERC125 - Override Contactor 25A, 1NO, 230V~50Hz
              ERC125
              Override Contactor 25A, 1NO, 230V~50Hz
            • 2
              ERC225 - Override Contactor 25A, 2NO, 230V~50Hz
              ERC225
              Override Contactor 25A, 2NO, 230V~50Hz
            • 3
              ERC425 - Override Contactor 25A, 4NO, 230V~50Hz
              ERC425
              Override Contactor 25A, 4NO, 230V~50Hz
            • 4
              ERD225 - Override Contactor 25A, 2NO, 24V~50Hz
              ERD225
              Override Contactor 25A, 2NO, 24V~50Hz
            • 5
              ESC080 - Auxiliary contact 6A, 1NO+1NC
              ESC080
              Auxiliary contact 6A, 1NO+1NC

            Products

            • Enclosures
            • DIN rail-mounted devices
            • Main Switchgear
            • Switches and Sockets
            • Motion and Presence Detectors
            • Trunking Systems

            Project Solutions

            • Product and Installations Solutions
            • Case Studies
            • Electrical Contractor Solutions
            • Architects and Specifiers Solutions
              Panelboard Builder Solutions
            • Builder and Developer Solutions

            Contact and Support

            • Safety Recalls
            • FAQs
            • How to Videos
            • Find a Wholesaler
            • Contact Us
            • Career

            Who we are

            Our international family business has been the partner of professionals in electrical engineering for over 65 years.

            Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

            More about us & Working with us

             

            Follow us!

            • Terms and conditions
            • Privacy
            • Cookies
            • Hagergroup
            • Report a vulnerability

            © Ha­ger Group