Latching relay 2NO 230V • EPE520 | Hager
The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No result ""

        Search suggestions

        No result ""

          Information and Support
          0
          See all

          No result ""

            Downloads
            0
            View All

            No Results ""

            Menu
            • Products
            • Solutions for your project
              onekonekt system
              Our onekonekt system offers the most versatile and flexible solutions to electricians.
              Discover more
              • Solutions for your project
              • Residential
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • Multi-Residential
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • Offices
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • Retail
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • Other commercial buildings
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • See All
            • Inspiration and knowledge
              Be inspired
              Discover how our solutions have come to life in multiple projects.
              View our projects
              • Inspiration and knowledge
              • Wiring rules
                Be inspired
                Discover how our solutions have come to life in multiple projects.
                View our projects
              • Training
                Be inspired
                Discover how our solutions have come to life in multiple projects.
                View our projects
              • Latest newsletter
                Be inspired
                Discover how our solutions have come to life in multiple projects.
                View our projects
              • Case studies
                Be inspired
                Discover how our solutions have come to life in multiple projects.
                View our projects
              • See All
            • Support
              Find your nearest wholesaler
              Our products are stocked at all major wholesalers.
              Find Wholesaler
              • Support
              • Contact us
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • Downloads
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • FAQ
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • How-to videos
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • Electrical wholesalers
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • Software, applications & tools
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • Electrical standards & regulations
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • See All
            • About us
              Sustainability in Australia
              Shaping the electrical world of tomorrow.
              Learn more
              • About us
              • Light and Building 2024
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • Commitment to sustainability
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • Latest news
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • Offices and maps
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • Social media communities
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • See All
            • See all the categories
            Account
            • Catalog
            • DIN rail-­mounted devices
            • Energy and Light Manage­ment
            • Latching Relays
            • EPE520
            EPE520 - Latching relay 2NO 230V
            EPE520 - Latching relay 2NO 230V

            Latching relay 2NO 230V

            EPE520

            EPE520 - Latching relay 2NO 230V
            EPE520 - Latching relay 2NO 230V
            • DIN rail-­mounted devices

            Latching relay 2NO 230V EPE520

            EAN
            3250612364961
            Packaging
            1 Piece

            You have to log in with your myHager profile to see prices and to order.

            Add to a list
            Add to a list

            Login to create a product list

            You need to be logged into your myHager account to create product lists

            Create an account Sign in
            • Technical properties
            • Environmental value
            • Documentations
            • More products
            Download the data sheet

            Technical properties

            Elec­tric current
            • Rated current
              16 A
            • Quies­cent current
              6 mA
            • Accept­able current rating AC1
              16 A
            Capa­city
            • Number of modules
              1
            Connec­tion
            • Type of contacts
              2NO
            • Cross-sec­tion flex­ible conductor
              1 - 6 mm²
            • Cross-sec­tion rigid conductor
              1.5 - 10 mm²
            • Number of contacts
              2
            Voltage
            • Command voltage AC
              230 - 230 V
            • Command voltage DC
              110 - 110 V
            • Command voltage 2
              110 - 110 V
            • Command voltage 1
              230 - 230 V
            • Rated insu­la­tion voltage Ui
              250 V
            • Rated oper­a­tional voltage Ue
              250 - 250 V
            Frequency
            • Frequency
              50 - 60 Hz
            Use condi­tions
            • Oper­ating temper­ature
              -5 - 40 °C
            • Stor­age/trans­port temper­ature
              -40 - 80 °C
            Connectivity
            • Type of connec­tion
              Screw terminal
            Power
            • Total power loss under IN
              2,40 W
            • Inrush power absorbed
              25 VA
            Dimen­sions
            • Height
              83 mm
            • Width
              17,50 mm
            • Depth
              63 mm
            Lighting
            • Max. load fluor­es­cent lamp
              800 VA
            • Max. load fluor­es­cent lamp parallel compensated
              900 VA
            Equip­ment
            • Number of NO contacts
              2
            • Number of NC contacts
              0

            Environmental value

            We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

            RoHS conform Yes
            REACH conform Yes

            Certifications and documents

            REACH declaration EPE520 (english)
            PDF
            103,10 kB
            RoHS declaration EPE520 (english)
            PDF
            103,59 kB

            Downloads

            • Product image

              Image EPE520  | Hager Australia

              Product Image EPE520

            • Declaration of conformity

              Image Declaration  | Hager Australia

              Declaration

              Declaration of conformity International 2020-09-10

              PDF
              262,84 kB
            More documentation

            Discover more of this product range

              3
            • 1
              EPE510 - Latching relay 1NO 230V
              EPE510
              Latching relay 1NO 230V
            • 2
              EPE515 - Latching relay 1NC+1NO 230V
              EPE515
              Latching relay 1NC+1NO 230V
            • 3
              EPE524 - Latching relay 2NO 24V
              EPE524
              Latching relay 2NO 24V

            Products

            • Enclosures
            • DIN rail-mounted devices
            • Main Switchgear
            • Switches and Sockets
            • Motion and Presence Detectors
            • Trunking Systems

            Project Solutions

            • Product and Installations Solutions
            • Case Studies
            • Electrical Contractor Solutions
            • Architects and Specifiers Solutions
              Panelboard Builder Solutions
            • Builder and Developer Solutions

            Contact and Support

            • Safety Recalls
            • FAQs
            • How to Videos
            • Find a Wholesaler
            • Contact Us
            • Career

            Who we are

            Our international family business has been the partner of professionals in electrical engineering for over 65 years.

            Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

            More about us & Working with us

             

            Follow us!

            • Terms and conditions
            • Privacy
            • Cookies
            • Hagergroup
            • Report a vulnerability

            © Ha­ger Group