The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • DIN rail-­mounted devices
    • Energy and Light Manage­ment
    • Emer­gency Lighting Kits
    • EMERG2WA
    The Hager Emerg Test Kit Enclosed 2 NC Circuit (wired) enables safe manual or timed testing of emergency lighting by simulating a mains failure. It offers two NC contacts rated 25 A, 230 V~ 50 Hz control, adjustable 10-180 min test duration, and secure screw terminals. The IP30 plastic enclosure is surface‑mounted and lockable (1 key supplied) to prevent unauthorised use. Compact: 95×55×160 mm. Designed for installation in residential and commercial switchboards,suitable for DIN rail mounting.
    EAN
    9329659019845
    Packaging
    1 Piece
    • Emer­gency Lighting Kits

    Hager Emergency Test Kit Enclosed 2NC 25A 230V 10-180 min Surface IP30 EMERG2WA

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Hager Emergency Test Kit Enclosed 2NC 25A 230V 10-180 min Surface IP30

    EMERG2WA

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      95 mm
    • Width
      55 mm
    • Depth
      160 mm
    Specific iden­ti­ficaton attrib­utes for Protec­tion
    • Filter Type product
      Distrib­utor enclosure and contactor relay
    Frequency
    • Frequency
      50 - 50 Hz
    Safety
    • Ingress Protec­tion (IP) class
      IP30
    Mater­ials
    • Material
      Plastic
    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    Connec­tion
    • Number of contacts
      2
    • Type of contacts
      2NC
    Internal use only
    • Number of half modules of 17,5 mm
      4
    Equip­ment
    • Number of keys
      1
    • With lock
      Yes
    Capa­city
    • Number of modules
      2
    Elec­tric current
    • Rated current IN
      25 A
    Compat­ib­ility
    • Suit­able for DIN Rail
      No
    Connectivity
    • Type of connec­tion
      Screw terminal
    Voltage
    • Command voltage for 50 Hz
      230 - 230 V
    Settings
    • Time delay
      10 Min - 180 Min

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    Certifications and documents

    REACH declaration EMERG2WA
    PDF

    Downloads

    • Product image

      Image EMERG2WA  | Hager Australia

      Product Image EMERG2WA

    • Product datasheet

      Image Hager Product data sheet EMERG2WA  | Hager Australia

      Hager Product data sheet EMERG2WA

      Emerg Test Kit Enclosed 2 NC Circuit (wired)

      PDF
    • Manual

      Image User Instructions  | Hager Australia

      User Instructions

      EMERGKits

      PDF
      468,57 kB
    • Flyer

      Image Emergency Lighting Test Kits  | Hager Australia

      Emergency Lighting Test Kits

      PDF
      628,84 kB
    More documentation

    Spare part

    See more

    Discover more of this product range

      3
    • 1
      EMERG1WA - Emergency Test Kit Enclosed 4NC 40A 230V Surface Mount Lockable Timer 10-180m
      EMERG1WA
      Emerg Test Kit Enclosed 4 NC Circuit (wired)
    • 2
      EMERG3WA - Hager Emergency Test Kit 4NC 40A 230V 50Hz DIN rail 10-180 min delay
      EMERG3WA
      Emerg Test Kit 4 NC Circuit (wired)
    • 3
      EMERG4WA - Hager Emergency Test Kit 2NC 25A 230V 50Hz Adjustable 10-180 min DIN-rail 2 modules
      EMERG4WA
      Emerg Test Kit 2 NC Circuit (wired)

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group