Emerg Light Discharge Pack 2 (Wired) EMERG2W
EAN
3250619821139
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is unfortunately no longer available. Please contact our Customer Service team on 1300 850 253 for more information. We do have alternative solution that may be suitable
Technical properties
Dimensions
-
Height95 mm
-
Width55 mm
-
Depth160 mm
-
Length160 mm
Specific identificaton attributes for Protection
-
Filter Type productDistributor enclosure and contactor relay
Frequency
-
Frequency50 - 50 Hz
Safety
-
Ingress Protection (IP) classIP30
Materials
-
MaterialPlastic
Installation, mounting
-
Mounting onSurface mounting
Connection
-
Number of contacts2
-
Type of contacts2NC
Internal use only
-
Number of half modules of 17,5 mm4
Use conditions
-
Operating temperature-10 - 50 °C
-
Storage/transport temperature-40 - 80 °C
Electric current
-
Rated current25 A
Compatibility
-
Suitable for DIN RailNo
Connectivity
-
Type of connectionWire connection
Capacity
-
Number of modules2
Equipment
-
Number of keys1
-
With lockYes
Settings
-
Time delay10 Min - 180 Min
Voltage
-
Command voltage for 50 Hz230 - 230 V
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Manual
User Instructions
EMERGKits
PDF468,57 kB
More documentation