The store will not work correctly in the case when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • EMERG1W
    EAN
    3250619821122
    Packaging
    1 Piece

    Emerg Test Kit Standalone 4 Test Circuit EMERG1W

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    Phase out product: please contact your electrical wholesaler for availability

    Emerg Test Kit Standalone 4 Test Circuit

    EMERG1W

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      95 mm
    • Width
      110 mm
    • Depth
      180 mm
    Specific iden­ti­ficaton attrib­utes for Protec­tion
    • Filter Type product
      Distrib­utor enclosure and contactor relay
    Frequency
    • Frequency
      50 - 50 Hz
    Safety
    • Ingress Protec­tion (IP) class
      IP30
    Mater­ials
    • Material
      Plastic
    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    Connec­tion
    • Number of contacts
      4
    • Type of contacts
      4NC
    Internal use only
    • Number of half modules of 17,5 mm
      8
    Equip­ment
    • Number of keys
      1
    • With lock
      Yes
    Capa­city
    • Number of modules
      4
    Use condi­tions
    • Oper­ating temper­ature
      -10 - 50 °C
    • Stor­age/trans­port temper­ature
      -40 - 80 °C
    Elec­tric current
    • Rated current
      40 A
    Compat­ib­ility
    • Suit­able for DIN Rail
      No
    Connectivity
    • Type of connec­tion
      Wire connec­tion
    Voltage
    • Command voltage for 50 Hz
      230 - 230 V
    Settings
    • Time delay
      10 Min - 180 Min

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration EMERG1W
    PDF

    Downloads

    • Product image

      Image EMERG1W  | Hager Australia

      Product Image EMERG1W

    • Product datasheet

      Image Hager Product data sheet EMERG1W  | Hager Australia

      Hager Product data sheet EMERG1W

      Product data sheet en-GB 2026-04-16

      PDF
    • Manual

      Image User Instructions  | Hager Australia

      User Instructions

      EMERGKits

      PDF
      468,57 kB
    More documentation

    Spare part

    See more

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group