Motion detector comfort 220/360° anthracite EE871

EAN
3250612258710
Packaging
1 Piece

Technical properties

Architecture
  • Bus system
    Without
Functions
  • Function
    Presence simulation ; can be used as a single unit, main device or extension unit
  • Operating mode
    with 2 operating modes: time- and light-dependent switch on or pulse mode
Main electrical features
  • Frequency
    50/60 Hz
Voltage
  • Operating voltage
    230 V~ +10%/-15%
Dimensions
  • Height of installed product
    2.5 m
  • Recommended installation height
    2.5 m
Power
  • Power consumption (standby)
    ≈ 1.2 W
  • Incandescent bulb power
    2300 W
Measurement
  • Detection field, semi-circular shaped
    ≈ 10 x 20 m
Reach distance
  • Range, side
    each ≈ 10 m
Camera
  • Lens
    Lens setting horizontal ± 80° ; Lens setting vertical -30 ... +90°
Power supply
  • Supply voltage
    230 V AC
Detection
  • Detection angle
    220 / 360 °
  • Detection angle
    220 °
  • Detection field Ø, on floor
    ≈ 6 m
Materials
  • Colour
    charcoal
Lighting control
  • Response brightness, adjustable
    ≈ 5…1000 lx
  • Brightness measurement range
    5 / 1000 Lux
  • Fluorescent lamps with electronical ballast (EB)
    580 W
Fluorescent bulbs control
  • Energy-saving lamps
    20 x 20 W
  • Fluorescent lamps parallel compensated
    400 W /47 µF
LED control
  • 230V LED lamps
    20 x 20 W
  • LED
    with LED detection and mode indicator
Incandescent bulbs control
  • 12 V halogen lamps
    1500 W
  • 230 V incandescent lamps and halogen lamps
    2300 W
Installation, mounting
  • Maximum Mounting Height
    2.5 m
Connection
  • Connection type
    quick connect
  • Type of contacts
    contact floating
Cable
  • Wire
    with cable entry
Settings
  • Response value sensitivity adjustable
    Yes
  • Response sensitivity, settable
    20…100 %
  • Time delayed range
    5s to 30 min
  • Delay time, adjustable
    5 s…30 mn
  • Setting
    with potentiometers for fine adjustment of the response brightness, sensitivity and delay time
Scope of delivery
  • Component
    with fitting material
Equipment
  • Potential-free
    with potential-free contact
  • Slewing
    vertically slewing and horizontally rotating
Safety
  • Protection class
    isol.class II
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Protection
    with crawl-under protection
Use conditions
  • Operating temperature
    -20…55 °C
  • Storage/transport temperature
    -20…60 °C
  • Energy-saving
    low intrinsic energy requirement ; energy saving by means of presence and brightness-dependent ON and OFF switching of light
Identification
  • Application, usage
    Motion detector
  • Main design line
    Motion detectors