Presence detector 360°, 1/10V, flush mounted, white EE812
EAN
3250612258123
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Bus systemWithout
Main electrical features
-
Rated operational voltage Ue230 V
-
Frequency50 Hz
Dimensions
-
Height of installed product31 mm
-
Width of installed product100 mm
Reach distance
-
Max. transmission range12m
Power supply
-
Supply voltage230 V
Detection
-
Detection angle360 °
-
Frontal detecting distance7 m
-
Side detecting distance13 m
Materials
-
Colourpure white
-
RAL colourRAL 9010 - Pure white
-
Materialplastic
Lighting control
-
Brightness measurement range5 / 1200 Lux
Installation, mounting
-
Maximum Mounting Height4 m
Settings
-
Response value sensitivity adjustableYes
Equipment
-
Angle of horizontal detection360 °
Use conditions
-
Operating temperature0…45 °C
-
Storage/transport temperature-10…60 °C
Downloads
-
Product image
-
Instruction manual
Annexe Detecteur de presence 360 deg EE810, 52366, EE811,52367 EE812, 52368
PDF1 MBInstruction manuals for EE812
PDF2 MB
More documentation