Movement detector 360° surface mounted with normally open contact EE804A

EAN
3250612258765
Packaging
1 Piece

Technical properties

Architecture
  • Fixing mode
    surface-mounting
Functions
  • Function
    can only be used as individual unit
Main electrical features
  • Rated operational voltage Ue
    230 V
  • Frequency
    50/60 Hz
Dimensions
  • Height of installed product
    50 mm
  • Dimensions (Ø x H)
    90 x 61 mm
  • Width of installed product
    105.5 mm
  • Recommended installation height
    2.5…3.5 m
Power supply
  • Supply voltage
    230 V +10% / -15%
Detection
  • Detection angle
    360 °
  • Detection angle
    360 °
  • Detection field Ø, on floor
    ≈ 6 m
  • Frontal detecting distance
    6 m
  • Side detecting distance
    6 m
Materials
  • Colour
    white
  • RAL colour
    RAL 9001 - Cream
  • Material
    plastic
Lighting control
  • Response brightness, adjustable
    ≈ 5…1000 lx
  • Brightness measurement range
    5 / 1000 Lux
Installation, mounting
  • Maximum Mounting Height
    4 m
  • Mounting type
    surface-mounted
Connection
  • Number of contacts
    1
  • Type of connection
    with screw terminals
Settings
  • Response value sensitivity adjustable
    No
  • Delay time, adjustable
    5 s…30 mn
Scope of delivery
  • Component
    with fitting material
Equipment
  • Angle of horizontal detection
    360 °
Safety
  • Protection class
    isol.class II
Use conditions
  • Operating temperature
    -5…45 °C
  • Storage/transport temperature
    -25…70 °C
Identification
  • Application, usage
    Motion detector
  • Main design line
    Motion detectors