The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • DIN rail-­mounted devices
  • Meters and meas­uring devices
  • Energy Meters / Kilo­wat­t-Hour Meters
  • ECP180D
  • DIN rail-­mounted devices

1 Phase kWhmeter direct 80A 2M S0 MID ECP180D

EAN
3250612231386
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

1 Phase kWhmeter direct 80A 2M S0 MID

ECP180D

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Compatible products

  • Suitable with 1 products available

Suitable with

  • TXF121

    KNX interface for electrical energy meters

    EUR 0.00  / *

Technical properties

Archi­tec­ture
  • Type of pole
    1P+N
Elec­tric current
  • Rated current
    80 A
  • Maximum meas­uring circuit current
    80 A
Capa­city
  • Number of modules
    2
Connectivity
  • Type of connec­tion
    Direct connec­tion
Dimen­sions
  • Height
    92 mm
  • Width
    36 mm
  • Depth
    60 mm
Equip­ment
  • Type of pulse gener­ator
    Elec­trical
Compat­ib­ility
  • Suit­able for
    Purchase/supply
Connec­tion
  • Cross-sec­tion of metering input
    33 - 33 mm²
  • Cross-sec­tion of metering output
    33 - 33 mm²
Install­a­tion, mounting
  • Nominal tight­ening torque
    2 - 2 Nm
  • Mounting on
    DIN rail
Mech­an­ical features
  • Nominal tight­ening torque digital terminal
    0,50 - 0,50 Nm
Meas­ure­ment
  • Meas­uring system
    Direct meas­ure­ment
  • Type of meas­uring instru­ment
    Elec­tronic
  • Current meas­ure­ment range
    0,25 - 80,0 A
  • Meas­ure­ment range voltage Ph-N
    92 - 276 V
  • Frequency meas­uring range
    45 - 65 Hz
Power supply
  • Number of phases for power supply
    1
Func­tions
  • Accuracy class
    B
  • Tariff type
    T1...T2 (230 V AC)/-
  • Is calib­rated
    Yes
Safety
  • Ingress Protec­tion (IP) class
    IP20
Use condi­tions
  • Oper­ating temper­ature
    -25 - 55 °C
  • Stor­age/trans­port temper­ature
    -25 - 70 °C
Power
  • Power consump­tion VA
    2 VA
  • Total power loss under IN
    1 W
Frequency
  • Frequency
    50 - 50 Hz

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration ECP180D
PDF
Hager RoHS report ECP180D
PDF

Downloads

  • Product image

    Image ECP180D  | Hager Australia

    Product Image ECP180D

  • Product datasheet

    Image Hager Product data sheet ECP180D  | Hager Australia

    Hager Product data sheet ECP180D

    1 Phase kWhmeter direct 80A 2M S0 MID

    PDF
  • Instruction manual

    Image Instruction manual International 2024-02-21  | Hager Australia

    Instruction manual International 2024-02-21

    PDF
    311,47 kB
  • Manual

    Image Installer Leaflet ECP180D  | Hager Australia

    Installer Leaflet ECP180D

    Manual de-DE, en-GB 2024-01-10

    PDF
    3,41 MB
  • Technical brochures

    Image Energy Meters Specifications and Technical Guide  | Hager Australia

    Energy Meters Specifications and Technical Guide

    Technical brochures en-GB 2022-01-11

    PDF
    1,31 MB
  • Brochure

    Image Energy Meters Brochure  | Hager Australia

    Energy Meters Brochure

    Track, communicate, optimise. Welcome to the smart, connected and efficient building.

    PDF
    15,44 MB
  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager Australia

    EU Declaration of Conformity

    Declaration of conformity en-GB 2024-04-15

    PDF
    456,84 kB
More documentation

Discover more of this product range

    5
  • 1
    ECP140D - 1 Phase kWhmeter direct 40A 1M S0 MID
    ECP140D
    1 Phase kWhmeter direct 40A 1M S0 MID
  • 2
    ECR300C - 3 Phase kWhmeter via CT 1A or 5A 4M MODBUS MID
    ECR300C
    3 Phase kWhmeter via CT 1A or 5A 4M MODBUS MID
  • 3
    ECR180T - 1 Phase kWhmeter direct 3x80A 4M MODBUS
    ECR180T
    1 Phase kWhmeter direct 3x80A 4M MODBUS
  • 4
    PGRJ300 - RJ45 connector cable
    PGRJ300
    RJ45 connector cable
  • 5
    PG9523MALE - Voltage supply connector male
    PG9523MALE
    Voltage supply connector male

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group