The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Trunking Systems
    • Enclosure solu­tions
    • DNG Slotted Trunking
    • DNG2502507030B
    EAN
    4012740132251
    Packaging
    48 Meters
    • DNG Slotted Trunking

    PVC Slotted Panel Trunking DNG 25x25mm Stone Grey for Enclosures DNG2502507030B

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    PVC Slotted Panel Trunking DNG 25x25mm Stone Grey for Enclosures

    DNG2502507030B

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      25 mm
    • Width
      25 mm
    • Length
      2000 mm
    • Slit width
      5 mm
    • Slot width
      7,50 mm
    • Inner cross-sec­tion
      432 - 432 mm²
    Equip­ment
    • Cover in scope of delivery
      Yes
    Mater­ials
    • Material
      Polyvinyl­chloride (PVC)
    • Colour
      Stone grey
    • RAL code
      7030
    Func­tions
    • Is self-ex­tin­guishing
      Yes
    Stand­ards
    • Flam­mab­ility class according UL94
      V0
    Safety
    • Fire resist­ance class
      M1
    Archi­tec­ture
    • Flex­ible
      No
    Config­ur­a­tion
    • Side wall
      Slotted
    Connectivity
    • Mounting type
      Screw mounting
    Install­a­tion, mounting
    • Mounting on
      Mounting plate
    Elec­tric current
    • Is current leak stable
      Yes

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP document International 2022-04-27
    PDF
    226,53 kB
    REACH declaration DNG2502507030B
    PDF
    RoHS report DNG2502507030B
    PDF

    Downloads

    • Product image

      Image DNG2502507030B  | Hager Australia

      Product Image DNG2502507030B

    • Product datasheet

      Image Hager Product data sheet DNG2502507030B  | Hager Australia

      Hager Product data sheet DNG2502507030B

      Slotted panel trunking made of PVC DNG 25x25mm stone grey

      PDF
    • STEP files

      Image Step Model DNG2502507030B  | Hager Australia

      Step Model DNG2502507030B

      STEP files International 2026-04-15

      STP
      412,64 kB
    • Product data sheet

      Image Product sheet for slotted trunking system DNG in English  | Hager Australia

      Product sheet for slotted trunking system DNG in English

      Product data sheet en-GB 2018-10-11

      PDF
      323,61 kB
      Image Product sheet for slotted trunking system DNG in German  | Hager Australia

      Product sheet for slotted trunking system DNG in German

      Product data sheet de-DE 2018-10-11

      PDF
      320,40 kB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-08-07  | Hager Australia

      Declaration of conformity en-GB 2026-08-07

      PDF
      294,91 kB
    More documentation

    Discover more of this product range

      5
    • 1
      DNG7507507030B - Slotted panel trunking DNG PVC 75x75mm 2m cover incl. UL94 V0 RAL7030
      DNG7507507030B
      Slotted panel trunking made of PVC DNG 75x75mm stone grey
    • 2
      DNG5010007030B - Slotted PVC trunking DNG 50x100mm 2m Stone Grey RAL7030 UL94 V0 with cover
      DNG5010007030B
      Slotted panel trunking made of PVC DNG 50x100mm stone grey
    • 3
      DN5010027030 - PVC lid for DNG slotted panel trunking 100mm stone grey
      DN5010027030
      Lid made of PVC for slotted panel trunking DNG 100mm stone grey
    • 4
      DN3703727030 - PVC lid for DNG slotted trunking 37mm stone grey
      DN3703727030
      Lid made of PVC for slotted panel trunking DNG 37mm stone grey
    • 5
      DN3702027030 - PVC Lid for DNG slotted trunking 20mm Stone Grey
      DN3702027030
      Lid made of PVC for slotted panel trunking DNG 20mm stone grey

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group