The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Trunking Systems
    • Enclosure solu­tions
    • DNG Slotted Trunking
    • DN1001003
    EAN
    4012740242752
    Packaging
    50
    • DNG Slotted Trunking

    Cable retaining clip PVC for DNG 100x100 Black DN1001003

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Cable retaining clip PVC for DNG 100x100 Black

    DN1001003

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      100 mm
    • Width
      100 mm
    Install­a­tion, mounting
    • Is adjustable to duct width
      No
    Mater­ials
    • Material
      Polyvinyl­chloride (PVC)
    • Colour
      Black
    • Related Series
      DNG 100x100

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration DN1001003
    PDF
    RoHS report DN1001003
    PDF

    Downloads

    • Product image

      Image DN1001003  | Hager Australia

      Product Image DN1001003

    • Product datasheet

      Image Hager Product data sheet DN1001003  | Hager Australia

      Hager Product data sheet DN1001003

      Cable retaining clip made of PVC for DNG 100x100mm black

      PDF
    • Product data sheet

      Image Product sheet for slotted trunking system DNG in English  | Hager Australia

      Product sheet for slotted trunking system DNG in English

      Product data sheet en-GB 2018-10-11

      PDF
      323,61 kB
      Image Product sheet for slotted trunking system DNG in German  | Hager Australia

      Product sheet for slotted trunking system DNG in German

      Product data sheet de-DE 2018-10-11

      PDF
      320,40 kB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-08-07  | Hager Australia

      Declaration of conformity en-GB 2026-08-07

      PDF
      294,91 kB
    More documentation

    Discover more of this product range

      5
    • 1
      DNG5005007030B - Slotted PVC panel trunking 50x50mm 2m UL94 V0 self-extinguishing, stone grey
      DNG5005007030B
      Slotted panel trunking made of PVC DNG 50x50mm stone grey
    • 2
      DN5005027030 - PVC Lid for DNG Slotted Trunking 50mm Stone Grey
      DN5005027030
      Lid made of PVC for slotted panel trunking DNG 50mm stone grey
    • 3
      LK751003 - Cable retaining clip PVC for LKG trunking 75x100 mm Black
      LK751003
      Cable retaining clip made of PVC for LKG 75x100mm black
    • 4
      DN1000753 - Cable retaining clip PVC black for DNG 100x75, 100x75 mm
      DN1000753
      Cable retaining clip made of PVC for DNG 100x75mm black
    • 5
      DNG10005007030B - Slotted enclosure trunking PVC 100x50mm Stone Grey DNG
      DNG10005007030B
      Slotted panel trunking made of PVC DNG 100x50mm stone grey

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group