The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • CD481T

RCCB 4P 80A 30mA A Class CD481T

EAN
3250611644972
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

RCCB 4P 80A 30mA A Class

CD481T

  • Accessories
  • Technical properties
  • Documentations
Download the data sheet

Complete your system

Optional accessories

  • Busbar system for distri­bu­tion boards 2 products available

Complete your system

  • Busbar system for distri­bu­tion boards
  • KM03A

    Neutral Link (RCD)

    EUR 0.00  / *
  • KM035

    EUR 0.00  / *

Technical properties

Archi­tec­ture
  • Type of pole
    4P
Elec­tric current
  • Rated current
    80 A
  • Rated residual oper­ating current Idn
    30 mA
  • Breaking and opening capa­city Idm
    1,50 kA
  • Rated condi­tional short-­cir­cuit current Inc according to EN61008-1
    6 kA
  • Rated current -25°C
    80 A
  • Rated current at -20°C
    80 A
  • Rated current -15°C
    80 A
  • Rated current -10°C
    80 A
  • Rated current -5°C
    80 A
  • Rated current at 0°C
    80 A
  • Rated current 5°C
    80 A
  • Rated current 10°C
    80 A
  • Rated current 15°C
    80 A
  • Rated current at 20°C
    80 A
  • Rated current 25°C
    80 A
  • Rated current 30°C
    80 A
  • Rated current 35°C
    80 A
  • Rated current at 40°C
    80 A
Install­a­tion, mounting
  • Nominal tight­ening torque top terminal
    3,30 - 3,30 Nm
  • Nominal tight­ening torque down terminal
    3,30 - 3,30 Nm
  • Type of top connec­tion for modular devices
    Screw terminal
  • Type of bottom connec­tion for modular devices
    Screw terminal
  • Nominal tight­ening torque
    3,30 - 3,30 Nm
Voltage
  • Rated oper­a­tional voltage Ue
    230 - 400 V
  • Type voltage supply
    AC
  • Rated insu­la­tion voltage Ui
    500 V
  • Rated impulse with­stand voltage Uimp
    4000 V
  • Max. oper­ating voltage
    440 V
Frequency
  • Frequency
    50 - 50 Hz
Capa­city
  • Number of modules
    4
Safety
  • Residual current type
    A
  • Ingress Protec­tion (IP) class
    IP20
Connec­tion
  • Cross-sec­tion of input and output with screws, for massive conductors
    1 - 50 mm²
  • Cross-sec­tion of input and output with screws, for flex­ible conductors
    1 - 35 mm²
Power
  • Total power loss under IN
    19,70 W
Use condi­tions
  • Max. Alti­tude
    2000 m
Endur­ance
  • Elec­tric endur­ance in number of cycles
    2000
  • Number of mech­an­ical oper­a­tions
    4000
Connectivity
  • Type of connec­tion
    Screw terminal
  • Top connec­tion align­ment for modular devices
    Aligned terminal
  • Down connec­tion align­ment for modular devices
    Aligned terminal
Dimen­sions
  • Height
    86 mm
  • Width
    70 mm
  • Depth
    70 mm

Downloads

  • Product image

    Image CD481T  | Hager Australia

    Product Image CD481T

  • Product datasheet

    Image Hager Product data sheet CD481T  | Hager Australia

    Hager Product data sheet CD481T

    RCCB 4P 80A 30mA A Class

    PDF
  • Installation manual

    Image Interrupteur différentiel accessoriable Australie  | Hager Australia

    Interrupteur différentiel accessoriable Australie

    Installation manual en-GB 2014-10-28

    PDF
    502,35 kB
  • Product data sheet

    Image CDA_CD_CExxxT Product Data and Specifications  | Hager Australia

    CDA_CD_CExxxT Product Data and Specifications

    Product data sheet en-GB 2017-02-13

    PDF
    70,39 kB
  • Declaration of conformity

    Image Declaration  | Hager Australia

    Declaration

    Declaration of conformity International 2021-11-23

    PDF
    587,84 kB
More documentation

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group