Add-on-block 3P 63A 300mA A 1mod • BF163T | Hager
The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No result ""

        Search suggestions

        No result ""

          Information and Support
          0
          See all

          No result ""

            Downloads
            0
            View All

            No Results ""

            Menu
            • Products
            • Solutions for your project
              onekonekt system
              Our onekonekt system offers the most versatile and flexible solutions to electricians.
              Discover more
              • Solutions for your project
              • Residential
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • Multi-Residential
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • Offices
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • Retail
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • Other commercial buildings
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • See All
            • Inspiration and knowledge
              Be inspired
              Discover how our solutions have come to life in multiple projects.
              View our projects
              • Inspiration and knowledge
              • Wiring rules
                Be inspired
                Discover how our solutions have come to life in multiple projects.
                View our projects
              • Training
                Be inspired
                Discover how our solutions have come to life in multiple projects.
                View our projects
              • Latest newsletter
                Be inspired
                Discover how our solutions have come to life in multiple projects.
                View our projects
              • Case studies
                Be inspired
                Discover how our solutions have come to life in multiple projects.
                View our projects
              • See All
            • Support
              Find your nearest wholesaler
              Our products are stocked at all major wholesalers.
              Find Wholesaler
              • Support
              • Contact us
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • Downloads
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • FAQ
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • How-to videos
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • Electrical wholesalers
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • Software, applications & tools
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • Electrical standards & regulations
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • See All
            • About us
              Sustainability in Australia
              Shaping the electrical world of tomorrow.
              Learn more
              • About us
              • Light and Building 2024
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • Commitment to sustainability
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • Latest news
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • Offices and maps
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • Social media communities
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • See All
            • See all the categories
            Account
            • Catalog
            • DIN rail-­mounted devices
            • Modular Circuit Protec­tion Devices and Accessories
            • One Module Add On Blocks (AOB)
            • BF163T
            BF163T - Earth leakage add-on-block 3P 63A 300mA A Class 1mod
            BF163T - Earth leakage add-on-block 3P 63A 300mA A Class 1mod

            Earth leakage add-on-block 3P 63A 300mA A Class 1mod

            BF163T

            BF163T - Earth leakage add-on-block 3P 63A 300mA A Class 1mod
            BF163T - Earth leakage add-on-block 3P 63A 300mA A Class 1mod
            • DIN rail-­mounted devices

            Earth leakage add-on-block 3P 63A 300mA A Class 1mod BF163T

            EAN
            3250611344896
            Packaging
            1 Piece

            You have to log in with your myHager profile to see prices and to order.

            Add to a list
            Add to a list

            Login to create a product list

            You need to be logged into your myHager account to create product lists

            Create an account Sign in
            • Technical properties
            • Environmental value
            • Documentations
            • More products
            Download the data sheet

            Technical properties

            Voltage
            • Rated oper­a­tional voltage Ue
              240 - 415 V
            • Rated insu­la­tion voltage Ui
              500 V
            • Rated impulse with­stand voltage Uimp
              4000 V
            Frequency
            • Frequency
              50 - 50 Hz
            Elec­tric current
            • Rated residual oper­ating current Idn
              300 mA
            • Rated current
              63 A
            Archi­tec­ture
            • Number of poles
              3
            • Neutral posi­tion
              Right
            Capa­city
            • Number of modules
              1
            Connectivity
            • Type of connec­tion
              Screw terminal
            Dimen­sions
            • Height
              121 mm
            • Width
              70,80 mm
            • Depth
              69,10 mm

            Environmental value

            We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

            RoHS conform Yes

            Certifications and documents

            REACH declaration BF163T (english)
            PDF
            103,10 kB
            RoHS declaration BF163T (english)
            PDF
            103,84 kB

            Downloads

            • Product image

              Image BF163T  | Hager Australia

              Product Image BF163T

            • Installation manual

              Image Notice bloc diff Australie Up to 63 A  | Hager Australia

              Notice bloc diff Australie Up to 63 A

              Installation manual en-GB 2020-01-01

              PDF
              4,53 MB
            • Product data sheet

              Image Bx163T Product and Data Specification  | Hager Australia

              Bx163T Product and Data Specification

              Product data sheet en-GB 2017-04-03

              PDF
              316,53 kB
            • Declaration of conformity

              Image Declaration  | Hager Australia

              Declaration

              Declaration of conformity International 2019-01-10

              PDF
              87,63 kB
            More documentation

            Discover more of this product range

              2
            • 1
              BD163T - Earth leakage add-on-block 3P 63A 30mA A Class 1mod
              BD163T
              Earth leakage add-on-block 3P 63A 30mA A Class 1mod
            • 2
              BE163T - Earth leakage add-on-block 3P 63A 100mA A Class 1mod
              BE163T
              Earth leakage add-on-block 3P 63A 100mA A Class 1mod

            Products

            • Enclosures
            • DIN rail-mounted devices
            • Main Switchgear
            • Switches and Sockets
            • Motion and Presence Detectors
            • Trunking Systems

            Project Solutions

            • Product and Installations Solutions
            • Case Studies
            • Electrical Contractor Solutions
            • Architects and Specifiers Solutions
              Panelboard Builder Solutions
            • Builder and Developer Solutions

            Contact and Support

            • Safety Recalls
            • FAQs
            • How to Videos
            • Find a Wholesaler
            • Contact Us
            • Career

            Who we are

            Our international family business has been the partner of professionals in electrical engineering for over 65 years.

            Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

            More about us & Working with us

             

            Follow us!

            • Terms and conditions
            • Privacy
            • Cookies
            • Hagergroup
            • Report a vulnerability

            © Ha­ger Group