The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • BE163T
    EAN
    3250611344889
    Packaging
    1 Piece

    Earth leakage add-on block 3P 63A 100mA Type A 1 Module BE163T

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Earth leakage add-on block 3P 63A 100mA Type A 1 Module

    BE163T

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Voltage
    • Rated oper­a­tional voltage Ue
      240 - 415 V
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      4000 V
    Frequency
    • Frequency
      50 - 50 Hz
    Elec­tric current
    • Rated residual oper­ating current Idn
      100 mA
    • Rated current IN
      63 A
    Archi­tec­ture
    • Number of poles
      3
    • Neutral posi­tion
      Right
    Capa­city
    • Number of modules
      1
    Connectivity
    • Type of connec­tion
      Screw terminal
    Dimen­sions
    • Height
      121 mm
    • Width
      70,80 mm
    • Depth
      69,10 mm

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration BE163T
    PDF
    RoHS report BE163T
    PDF

    Downloads

    • Product image

      Image BE163T  | Hager Australia

      Product Image BE163T

    • Product datasheet

      Image Hager Product data sheet BE163T  | Hager Australia

      Hager Product data sheet BE163T

      Earth leakage add-on-block 3P 63A 100mA A Class 1mod

      PDF
    • Installation manual

      Image Notice bloc diff Australie Up to 63 A  | Hager Australia

      Notice bloc diff Australie Up to 63 A

      Installation manual en-GB 2020-01-01

      PDF
      4,53 MB
    • Product data sheet

      Image Bx163T Product and Data Specification  | Hager Australia

      Bx163T Product and Data Specification

      Product data sheet en-GB 2017-04-03

      PDF
      316,53 kB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager Australia

      Declaration of conformity en-US 2026-07-14

      PDF
      250,40 kB
    More documentation

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group