RCBO 1M 1P 10kA D-32A 100mA A AED232B
EAN
3250611036319
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Neutral positionright
-
Number of protected poles1
-
Number of poles1 P
-
Type of pole1 P
-
CurveD
Configuration
-
Number of modules1
Connectivity
-
Top connection alignement for modular devicesShifted terminal
-
Bottom connection alignement for modular devicesAligned terminal
Main electrical features
-
Rated short circuit breaking capacity Icn AC according IEC60898-110 kA
-
Rated operational voltage Ue230 / 240 V
-
Type of supply voltageAC
-
Frequency50/60 Hz
Voltage
-
Rated insulation voltage250 V
-
Rated impulse withstand voltage4000 V
Electric current
-
Rated residual operating current100 mA
-
Rated current32 A
-
Withstand not tripping on 8-20 μs wave0.3 kA
-
Breaking and opening capacity6000 A
-
min/maxi threshold value of the AC thermal operation1.13 / 1.45 In
-
Magnetic regulating currrent10 / 20 In
Electric current / temperature
-
Rating current -25°C42.45 A
-
Rating current -20°C41.5 A
-
Rating current -15°C40.55 A
-
Rating current -10°C39.6 A
-
Rating current -5°C38.65 A
-
Rating current 0°C37.7 A
-
Rating current 5°C36.75 A
-
Rating current 10°C35.8 A
-
Rating current 15°C34.85 A
-
Rating current 20°C33.9 A
-
Rating current 25°C32.95 A
-
Rating current 30°C32 A
-
Rating current 35°C31.15 A
-
Rating current 40°C30.3 A
-
Rating current 45°C29.45 A
-
Rating current 50°C28.6 A
-
Rating current 55°C27.75 A
-
Rating current 60°C26.9 A
-
Rating current 65°C26.05 A
-
Rating current 70°C25.2 A
Dimensions
-
Depth of installed product70 mm
-
Height of installed product115 mm
-
Width of installed product17.8 mm
Frequency
-
Frequency50 to 60 Hz
Power
-
Total power loss under IN9.9 W
-
Power loss per pole at In5.8 W
Endurance
-
Electric endurance in number of cycles2000
-
Number of mechanical operations10000
Installation, mounting
-
Type of top connection for modular deviceswith screw
-
Type of bottom rail clip for modular devicesmetallic isolated
-
Type of Bottom Connection for modular devicesBIconnect
-
Top removability for modular devicesNo
-
Bottom removability for modular devicesNo
-
Suitable for flush-mountingYes
Connection
-
Connection cross-section at output with screw, for flexible conductor1 / 16 mm²
-
Connection cross-section at output with screw, for massive conductor1 / 25 mm²
-
Connection cross-section for rigid conductor, upstream terminals with screws1 / 16 mm²
-
Connection cross-section of the access with screws, with flexible conductor1 / 10 mm²
-
Downstream cage clamp delivery statusopened
-
Upstream cage clamp delivery statusopened
-
Connection cross-section of input and output with screws, for massive conductors1 / 25 mm²
-
Connection cross section of access and exit with screws, for flexible conductor1 / 16 mm²
Cable
-
Length of conductors used for the heating test (m) according to product standard1 m
-
Conductor cross-section used for heating test(mm²) according to product standard6 mm²
Equipment
-
Quick connectno
-
Type selectiveNo
-
Can be accessorizedNo
-
With transparent product label holderYes
Standards
-
Standard textIEC 61009-1
Safety
-
Residual current typeA
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Operating temperature-5…40 °C
-
Degree of pollution according to IEC 60664 / IEC 60947-22
-
Altitude2000 m
-
Air humidity protection95% / 55°C
-
Storage/transport temperature-40…70 °C
temperatur
-
Temperature of calibration30 °C
-
Ambient air temperature during heating test according to the product standard23.1 °C
-
Max. admissible temperature on accessible parts (intended to be touched)68 °C
-
Max. admissible temperature on accessible parts (manual operating means)55.3 °C
-
Max. admissible temperature on access. parts (not touched for normal operation)72.9 °C
-
Max. admissible temperature on terminals70.4 °C
-
Temp.-rise limits for access. parts (toggle) according to product standard40 K
-
Temp.-rise limits for access. parts (not touched) according to product standard40 K
-
Temp.rise limits for access. parts (to be touched) according to product standard60 K
-
Temperature-rise limits for terminals according to the product standard65 K
-
Temperature-rise measured on accessible parts at In (manual operating means)15.3 K
-
Temperature-rise measured on access. parts at In (not touched normal operation)32.9 K
-
Temperature-rise measured on accessible parts at In (intended to be touched)28 K
-
Temperature-rise measured on terminals at In30.4 K
Downloads
-
Product image
-
Instruction manual
notice disjoncteur RCBO
PDF770 KB -
User brochure
Onekonekt_Brochure
PDF2 MBSafe and Simple for All Applications
PDF6 MB -
Declaration of conformity
Declaration
PDF413 KB -
PEP document
PEP_Hager_HAGE-00739-V01.01-EN_08122022.pdf
PDF351 KB -
RoHS report
REACH-declaration 2023-10-20 (english)
PDF33 KBRoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation