The store will not work correctly in the case when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • ADD906T
    EAN
    3250611033394
    Packaging
    1 Piece

    RCBO 1M 1P+N 6kA D-6A 30mA A ADD906T

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    Spare part: check availability with your electrical wholesaler

    Follow-up products :

    ADD910T

    RCBO 1M 1P+N 6kA D-6A 30mA A

    ADD906T

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Optional accessories

    • Locking inter­locking func­tions 1 products available

    Complete your system

    • Locking inter­locking func­tions
    • MZN175

      Padlockable locking kit for MCB, RCCB and RCBO

      EUR 0.00  / *

    Technical properties

    Archi­tec­ture
    • Type of pole
      1P+N
    • Curve
      D
    Elec­tric current
    • Rated current
      6 A
    • Rated residual oper­ating current Idn
      30 mA
    • Rated current -25°C
      7,40 A
    • Rated current at -20°C
      7,30 A
    • Rated current -15°C
      7,10 A
    • Rated current -10°C
      7 A
    • Rated current -5°C
      6,90 A
    • Rated current at 0°C
      6,80 A
    • Rated current 5°C
      6,60 A
    • Rated current 10°C
      6,50 A
    • Rated current 15°C
      6,40 A
    • Rated current at 20°C
      6,30 A
    • Rated current 25°C
      6,10 A
    • Rated current 30°C
      6 A
    • Rated current 35°C
      5,90 A
    • Rated current at 40°C
      5,70 A
    • Rated current at 50°C
      5,50 A
    • Rated current 55°C
      5,40 A
    • Rated current 60°C
      5,20 A
    • Min./max. threshold value of the AC thermal oper­a­tion
      1,13 - 1,45 A
    Safety
    • Residual current type
      A
    • Ingress Protec­tion (IP) class
      IP20
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      6 kA
    Voltage
    • Rated insu­la­tion voltage Ui
      440 V
    • Rated impulse with­stand voltage Uimp
      4000 V
    • Max. oper­ating voltage
      264 V
    • Rated oper­a­tional voltage Ue
      230 - 240 V
    • Over­voltage category according to IEC 60947-1
      3
    Power
    • Total power loss under IN
      2,74 W
    Frequency
    • Frequency
      50 - 50 Hz
    Use condi­tions
    • Max. Alti­tude
      2000 m
    • Class of energy limit­a­tion I²t
      3
    • Oper­ating temper­ature
      -25 - 70 °C
    • Stor­age/trans­port temper­ature
      -25 - 80 °C
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      10000
    • Number of mech­an­ical oper­a­tions
      20000
    Connec­tion
    • Cross-sec­tion of input with screws, for flex­ible conductors
      1 - 10 mm²
    • Cross-sec­tion of input with screws, for massive conductors
      1 - 16 mm²
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      1 - 10 mm²
    • Cross-sec­tion of input and output with screws, for massive conductors
      1 - 16 mm²
    Install­a­tion, mounting
    • Type of top connec­tion for modular devices
      Screw terminal
    • Type of bottom connec­tion for modular devices
      bicon­nect
    Capa­city
    • Number of modules
      1
    Dimen­sions
    • Height
      85 mm
    • Width
      17,70 mm
    • Depth
      70 mm
    Compat­ib­ility
    • Suit­able for DIN Rail
      Yes

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - RCBO 1P+N 6kA B-16A 30mA A (English)
    PDF
    16,18 MB
    REACH declaration ADD906T
    PDF
    RoHS report ADD906T
    PDF

    Downloads

    • Product image

      Image ADD906T  | Hager Australia

      Product Image ADD906T

    • Product datasheet

      Image Hager Product data sheet ADD906T  | Hager Australia

      Hager Product data sheet ADD906T

      RCBO 1M 1P+N 6kA D-6A 30mA A

      PDF
    • Installation manual

      Image Installation manual en-GB 2021-03-03  | Hager Australia

      Installation manual en-GB 2021-03-03

      PDF
      1,23 MB
    • Brochure

      Image Onekonekt_Brochure  | Hager Australia

      Onekonekt_Brochure

      Easier, faster, safer solution for protection devices

      PDF
      2,47 MB
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager Australia

      EU Declaration of Conformity

      Declaration of conformity en-GB 2025-07-11

      PDF
      628,17 kB
      Image UKCA Declaration of Conformity  | Hager Australia

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2025-07-11

      PDF
      624,25 kB
    More documentation

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group