RCBO 1P+N 10kA C-6A 30mA A Class ADA556T

EAN
3250611011873
Packaging
1 Piece

Technical properties

Architecture
  • Neutral position
    right
  • Number of protected poles
    1
  • Number of poles
    2 P
  • Type of pole
    1P+N
  • Curve
    C
Configuration
  • Number of modules
    2
Connectivity
  • Top connection alignement for modular devices
    Aligned terminal
  • Bottom connection alignement for modular devices
    Aligned terminal
Main electrical features
  • Rated operational voltage Ue
    230 - 240 V~
  • Type of supply voltage
    AC
Voltage
  • Dielectric strength value of power frequency
    2 kV
  • Rated insulation voltage
    500 V
  • Max operating voltage
    240 V
  • Rated impulse withstand voltage
    4000 V
Electric current
  • Rated residual operating current
    30 mA
  • Rated current
    6 A
  • Withstand not tripping on 8-20 μs wave
    250 A
  • Breaking and opening capacity
    4500 A
  • min/maxi threshold value of the AC thermal operation
    1.13 / 1.45 In
  • Magnetic regulating currrent
    5 / 10 In
Electric current / temperature
  • Rating current -25°C
    7.2 A
  • Rating current -20°C
    7.1 A
  • Rating current -15°C
    7 A
  • Rating current -10°C
    6.9 A
  • Rating current -5°C
    6.8 A
  • Rating current 0°C
    6.7 A
  • Rating current 5°C
    6.6 A
  • Rating current 10°C
    6.5 A
  • Rating current 15°C
    6.4 A
  • Rating current 20°C
    6.2 A
  • Rating current 25°C
    6.1 A
  • Rating current 30°C
    6 A
  • Rating current 35°C
    5.9 A
  • Rating current 40°C
    5.8 A
  • Rating current 45°C
    5.7 A
  • Rating current 50°C
    5.6 A
  • Rating current 55°C
    5.5 A
  • Rating current 60°C
    5.4 A
  • Rating current 70°C
    4.08 A
Current correction factors
  • Correction factor of rating current for 2 devices placed side-by-side
    1
  • Correction factor of rating current for 3 devices placed side-by-side
    0.95
  • Correction factor of rating current for 4 and 5 devices placed side-by-side
    0.9
  • Correction factor of rating current for 6 devices placed side-by-side
    0.85
Dimensions
  • Depth of installed product
    68 mm
  • Height of installed product
    83 mm
  • Width of installed product
    35 mm
Frequency
  • Frequency
    50 Hz
Power
  • Total power loss under IN
    1.9 W
  • Power loss per pole at In
    1.8 W
Endurance
  • Electric endurance in number of cycles
    2000
  • Number of mechanical operations
    2000
Installation, mounting
  • Type of top connection for modular devices
    with screw
  • Tightening torque
    2,1Nm
  • Type of top rail clip for modular devices
    NA
  • Type of bottom rail clip for modular devices
    metallic
  • Type of Bottom Connection for modular devices
    BIconnect + bypass
  • Top removability for modular devices
    No
  • Bottom removability for modular devices
    No
  • Suitable for flush-mounting
    Yes
Connection
  • Connection cross-section at output with screw, for flexible conductor
    1 / 16 mm²
  • Connection cross-section at output with screw, for massive conductor
    1 / 25 mm²
  • Connection cross-section for rigid conductor, upstream terminals with screws
    1 / 25 mm²
  • Connection cross-section of the access with screws, with flexible conductor
    1 / 16 mm²
  • Cage clamp position
    in line
  • Downstream cage clamp delivery status
    opened
  • Upstream cage clamp delivery status
    opened
  • Connection cross-section of input and output with screws, for massive conductors
    1 / 25 mm²
  • Connection cross section of access and exit with screws, for flexible conductor
    1 / 16 mm²
Cable
  • Length of conductors used for the heating test (m) according to product standard
    1 m
  • Conductor cross-section used for heating test(mm²) according to product standard
    1 mm²
Equipment
  • Can be accessorized
    Yes
  • With transparent product label holder
    No
Standards
  • Standard text
    IEC 61009-1 ; AS/NZS 61009-1
  • European directive WEEE
    not concerned
Safety
  • Protection index IP
    IP20
  • Residual current type
    A
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Use conditions
  • Operating temperature
    -25…40 °C
  • Degree of pollution according to IEC 60664 / IEC 60947-2
    2
  • Class of energy limitation I²t
    3
  • Altitude
    2000 m
  • Air humidity protection
    for all climates
  • Storage/transport temperature
    -25…70 °C
temperatur
  • Temperature of calibration
    30 °C
  • Ambient air temperature during heating test according to the product standard
    23.6 °C
  • Max. admissible temperature on accessible parts (intended to be touched)
    51.5 °C
  • Max. admissible temperature on accessible parts (manual operating means)
    44.7 °C
  • Max. admissible temperature on access. parts (not touched for normal operation)
    61.6 °C
  • Max. admissible temperature on terminals
    54.2 °C
  • Temp.-rise limits for access. parts (toggle) according to product standard
    25 K
  • Temp.-rise limits for access. parts (not touched) according to product standard
    60 K
  • Temp.rise limits for access. parts (to be touched) according to product standard
    40 K
  • Temperature-rise limits for terminals according to the product standard
    65 K
  • Temperature-rise measured on accessible parts at In (manual operating means)
    4.7 K
  • Temperature-rise measured on access. parts at In (not touched normal operation)
    21.6 K
  • Temperature-rise measured on accessible parts at In (intended to be touched)
    11.5 K
  • Temperature-rise measured on terminals at In
    14.2 K