MCBs Commercial 15kA 80-125A 'C' Curve
For general distribution loads, our HMCxxx MCB range provides short circuit and overcurrent protection of installations by isolating the circuit.
Category
-
MCBs and Accessories
- MCBs Residential 6kA 'C' Curve
- MCBs Residential 6kA 'D' Curve
- MCBs Commercial 10kA 'C' Curve
- MCBs Commercial 10kA 'D' Curve
- MCBs Commercial 10kA 80-125A 'C' Curve
- MCBs Commercial 15kA 80-125A 'C' Curve
- MCB 15kA 80-125A 'C' Curve 1 Pole
- MCB 15kA 80-125A 'C' Curve 2 Pole
- MCB 15kA 80-125A 'C' Curve 3 Pole
- MCB 15kA 80-125A 'C' Curve 4 Pole
- MCBs Commercial 15kA 80-125A 'D' Curve
- MCBs Accessories