Undervoltage Releases
- Allows the tripping of MCCBs when voltage level drops between 35 and 70% of Un.
- Pick up voltage 0.85 x Un
Coil connection
- Connection capacity: 0.75mm2 flexible or rigid cables.
- Optional connection cables. The cable capacity of the terminals is 0.5 to 1.25mm2.
Filter
Category
- MCCBs
-
MCCBs Accessories
- MCCBs x160 Accessories
- Auxiliary Contacts
- Shunt Trips
- Undervoltage Releases
- Direct Rotary Handles
- Extended Rotary Handles
- Padlocks
- Collar Terminals
- Extended Connections
- Interphase Barriers
- Terminal Covers
- DIN Rail Adaptors