Earth Leakage Relays and Toroids
This range of earth leakage relays were designed on an electronic basis, which ensure the monitoring of earth fault currents. When the fault current rises above the selected level, the outputs of the relay operate, and depending on the relay selected, it can have both adjustable sensitivity and time delay that can provide selectivity/discrimination. The relays are linked with detection toroids.
Earth Leakage Relays and Toroids Earth Leakage Relays and Toroids
Range of earth leakage relays designed on an electronic basis, which ensure the monitoring of earth fault currents. The relays are linked with detection toroids. When the fault current rises above the selected level, the outputs of the relay operate & depending on the relay selected, it can have both adjustable sensitivity and time delay that can provide selectivity/discrimination.