Presence Detectors - Semi Recess Mount
EE810 - 1 channel detector
- Direct control of a light load or used as a slave for detection area enlargement.
- Lux level and ON delay setting via potentiometers.
- Test mode in order to set lux level and the detection pattern.
EE811 - 2 channel detector
- Light relay output for direct control of a light load.
- Presence output potential free relay.
- Lux level, ON delay setting for light channel and presence channel via potentiometers.
- Input for slave (EE810) and/or remote push button.
EE812 - Light regulator 1/10V
- 1/10V Output in order to control electronic ballasts and/or Hager dimmers EV100/EV102.
- Detector especially dedicated for energy saving and comfort purposes.
- Input for slave (EE810) and/or dimming push button in order to modify the setpoints.
- Lux level, ON delay for light channel and min. level via potentiometers.
- 3 functional modes : no regulation, regulation with local setpoint, regulation with remote setpoint.
EE813 - Surface mounting accessory