Motion Detector - Hyper Frequency
The hyper frequency motion detector is applicable for wall and ceiling installations because of its practical two screw mounting system and it allows for a detection coverage of 360o without any dead angles. The detection range diameter is adjustable within 1 to 8 metres. The hyper frequency detection is independent of the temperature detection which can detect light through partitions (drywall, wood, glass).
Features
- 230V AC
- IP54
- Detection zone of 8m
- Detection area 360o
Filter
Category