Product catalogue

Most popular products

5
1
ADA566T - Hager RCBO 1P+N 16A C 10kA Type A 30mA 230V 2 Modules
ADA566T
RCBO 1P+N 10kA C-16A 30mA A Class
2
EGN100AU - Hager Multi-function time switch 1 channel Bluetooth 230V 1x changeover 1 Module
EGN100AU
Multi-function time switch 1 channel bluetooth
3
JVC6000S16TW - Hager Invicta TPN Distribution Board 160A 60P Fixed Chassis with Isolator IP30
JVC6000S16TW
160A TPN board, INVICTA, 60P Chassis , ISO-STD-GR
4
VF312PT - Hager Small distributor Golf flush 3-row 36M IP40 N+PE white door 80A
VF312PT
Small distributor, golf, flush, 3row, 36M, IP40, MS-terminal, ANZ, N+PE, white door
5
WBSP2S-MW - Hager Twin socket outlet 10A Horizontal AS/NZS3112 Shuttered Matt White
WBSP2S-MW
SIL. 10A twin socket Horz+ shutter MW

Need help? We are here for you!

Check out our how-to videos, FAQs, apps, tools, or ways you can contact us.

Get support

Need more information? Product information at your fingertips!

Check out our product catalogue and brochures.

Product information downloads