Our latest Tee-off Box
Solutions

Electrical distribution boards by Hager mounted on a concrete wall, featuring modular circuit breakers and control devices.

Your Commercial Solution

Our complete range of Tee-off Boxes offers a wide selection of electrical power distribution within a building – making it an ideal solution for your application requirements.

It is available up to 400A and is suitable for residential and commercial buildings. The range also incorporates a three-phase active, earth and neutral non-extendable busbar system and circuit protection.

 

Features

Our Tee-off boxes offer a variety of features such as:

  • Compliance to the new AS/NZS 61439:2 standards
  • Choice of switchgear (Fuse Switch Disconnectors or MCCBs)
  • 1.5mm galvanised steel construction for durability
  • Suitable for wall mount and indoor use
  • Comes in RAL 7035 (light gray)
  • A range of accessories to suit such as Copper Links or End of Line Kit

H3 MCCB Compatible

With special attention being given to ergonomics, the H3 Range of MCCBs perfectly meets reliability requirements of protection devices in commercial premises:

  • Strength
  • Reliability
  • Standards compliance
 

Like and follow us on
social media

Keep up with company updates, product information and events coming near you.

 

Facebook

LinkedIn

Instagram


Newsletter

Want to receive all the latest in Hager news and product launches?

Want to receive all the latest in Hager news and product launches?