Krivic House 7.1
Grange Project

In the neighborhood of Grange in South Australia, a duplex known as Krivic House 7.1 came to life, blending thoughtful design with exceptional craftsmanship.

This high-end residential project was originally intended to be a private home but became one of Krivic’s display houses due to its quality and aesthetics.

 

Maatwerk-schakelmateriaal

“Hager’s range of Switches and Sockets are not only aesthetically pleasing but they are easy to install and quite robust”.
Mark from ACM Electrical

Project Details
Grange, South Australia

Details:

Location: Grange, South Australia, Australia

Hager solutions: Hager allure switches and sockets.

In collaboration with:

Electrical Contractor: ACM Electrical

Architect: Architect Ink

Builder: Krivic

 

 


A sophisticated design
Style meets function

The project began with Krivic’s partnership with Architects Ink. Together, they designed a modern duplex that would be both stylish and functional. With a focus on contemporary living, the home was created to accommodate the needs of a sophisticated lifestyle while maintaining a sleek, minimalistic aesthetic.

Grange005


A successful collaboration

Mark from ACM Electrical took charge of the electrical work. With the help of Hager allure’s user-friendly design, the installation process was streamlined and efficient. Tim from Hager provided invaluable support, ensuring that Mark and the team had everything they needed to seamlessly integrate the switches and sockets into the home’s design.


As the project progressed, it became evident how Hager allure’s easy installation played a pivotal role. Mark’s expertise combined with the intuitive design of the products ensured that every switch and socket was installed with precision and accuracy.


As Krivic House 7.1 nears completion, it stands as a testament to the power of seamless design and functionality. The collaboration between Krivic, Architects Ink, ACM Electrical, and Hager resulted in a home that not only delights the eye but also enhances everyday living. At the heart of it all lies Hager’s allure range, making installation a breeze and ensuring that every detail is effortless.

Grange010

Hager products
selected for this project

WBHP2S

Allure Double GPO

WBHP2S
WBHSV4-MW

WBHSV4-MW

WBHSV4-MW
WBMTV75PY

Mechanism TV 3GHz F to F

WBMTV75PY
ADC916T

RCBO 1M 1P+N 6kA C-16A 30mA A

ADC916T
WBMCAT6

CAT6 Data Mech White

WBMCAT6


Need more information?

Find out how you can grow your business with Hager's solutions and support.