FAQ - Energy management


How can we help you?



Do you offer Air Circuit Breakers (ACBs)?

Yes, we offer a range of Air Circuit Breakers (ACBs) designed for low-voltage power distribution in commercial and industrial applications, with current ratings ranging from 400A to 6300A. For more information, feel free to contact us via the con­tact form.  

 

 

How can I test a Hager ACB?

You can use Hager’s free downloadable software for testing and commissioning. It helps ensure all parameters are in proper condition before switching on the power.  

 

 

What is agardio.manager? Which devices can it be connected to?

agardio.manager is a monitoring system designed to oversee the entire low-voltage system, helping improve a building’s energy efficiency classification. It can be connected to ACBs, MCCBs, energy meters, as well as gas and water meters.  

 

 

Can I use agardio.manager with products from other brands?

Yes, agardio.manager can be integrated with devices from other brands, but you will need a system integrator to handle the necessary mapping and coding.  

 

 

What types of time switches do you offer?

We offer two types:

- Digital time switches: Featuring precise programming, an LCD display, and backup memory.

- Analogue time switches: Easy-to-use dial-based control for daily or weekly scheduling.