hws Air circuit breakers
Guaranteed Protection
High performance and modular design for reliable power protection.
Discover the power and reliability of hws air circuit breakers (ACB) – engineered to handle currents from 630A to 4000A with an ultimate breaking capacity up to 85kA. Featuring a modular design, these breakers provide versatile functionality through a wide range of accessories, coupled with advanced intelligent protection controllers for enhanced safety and performance.
Ideal for residential and commercial projects, hws ACBs deliver superior durability, ease of operation, and dependable protection. Upgrade your electrical system with hws ACBs for unmatched safety and efficiency in every application.
Certified safety & superior performance
Experience unmatched safety, reliable performance, and installation flexibility with hws air circuit breakers.
Technical characteristics:
- Conforms to IEC 60947-2
- Current Range: 630A – 4000A in 2 frame sizes HWS2 and HWS4
- Circuit breakers shall be: 3-pole or 4-pole version
- Breaking capacity of 50kA, 66kA and 85kA
- Ics = 100%Icu = Icw for 1 second
- Fixed or draw out type with moulded contact chamber design
- Pollution degree 4 - ideal for harsh industrial environments
- Operation at 50°C (ambient temperature) without derating
- Electronic protection trip units with LSI or LSIG protection
- Vertical or Horizontal convertible Rear Connections till 4000A

Advantages for our Partners
Hager offers solutions tailored to your business and your requirements.
Ranges designed to meet your working requirements: ease, speed and peace of mind.
Catalogues & brochures to guide you better
-
Download now
PDF38 Mb
Have a question?
Our team of technical experts are on hand and ready to answer any questions you may have!